Ex i-Solenoid driver for controlling Ex i solenoid valves in the Ex area. no-load voltage: 20 V DC, current limitation: 25 mA, Standard configuration, Line fault detection, Safety Integrity Level (SIL, IEC 61508): 3, Screw connection
Signal conditioners and measuring transducers for explosion protection
In addition to the standard functions, signal conditioners and measuring transducers for explosion protection guarantee electrical explosion protection for all substance groups and areas in accordance with the relevant standards. Due to the consistent product development and evaluation in accordance with SIL IEC 61508 and PL DIN EN ISO 13849, our signal conditioners and measuring transducers minimize hazards to an acceptable residual risk and ensure the protection of people, machines, and the environment.
Ex i repeater power supply and input signal conditioner, HART-transparent. Transmits supplied or active 0/4 … 20 mA signals from the Ex area to a load (active or passive) in the safe area. SIL 2 (1oo1) / SIL 3 (1oo2), wide-range supply.
Ex i-Repeater power supply supplies Ex i 2-wire measuring transducers and transmits active 0 mA/4 mA ... 20 mA signals from the Ex area to a load (passive) in the safe area. number of channels: 1, HART-transparent, 3-way isolation, Safety Integrity Level (SIL, IEC 61508): 2, Systematic Capability: 2, Screw connection
Ex i-NAMUR signal conditioner for operating proximity sensors and switches in the Ex area. The signals are transmitted to the safe area via 2 transistor outputs (passive). Standard configuration, Line fault detection, Safety Integrity Level (SIL, IEC 61508): 3, Screw connection
Ex i-Resistance isolator for intrinsically safe operation of Pt 100 resistance thermometers in 2, 3, or 4-conductor technology and resistance-type sensors. The values measured at the Ex i input are transmitted 1:1 to the non Ex i output. number of channels: 1, Standard configuration, 3-way isolation, Screw connection
Ex i-Repeater power supply supplies Ex i 2-wire measuring transducers and transmits supplied 0 mA/4 mA ... 20 mA signals from the Ex area to a load (active) in the safe area. number of channels: 1, HART-transparent, 3-way isolation, Safety Integrity Level (SIL, IEC 61508): 2, Systematic Capability: 2, Screw connection
Ex i-Solenoid driver for controlling Ex i solenoid valves in the Ex area. no-load voltage: 20 V DC, current limitation: 25 mA, Standard configuration, Line fault detection, Safety Integrity Level (SIL, IEC 61508): 3, Push-in connection
Limit value switch with Ex i input for active current and voltage signals and a limit-value relay output (changeover contact). Can be set via DIP switch and potentiometer, galvanic 3-way electrical isolation, up to SIL2 (SC3), PLc Cat.1, screw connection.
Ex i-Solenoid driver for intrinsically safe activation of Ex i solenoid valves, alarm transmitters, or displays installed in potentially explosive areas. number of channels: 2, Standard configuration, Loop-powered, 4-way isolation, Safety Integrity Level (SIL, IEC 61508): 3, Screw connection
Ex i temperature transducer: converts signals from resistance temperature detectors installed in the Ex area and transmits a 0/4 - 20 mA signal to a load in the safe area. Freely programmable. 3-way isolation, SIL, screw connection, standard configuration.