MACX MCR-EX-AP-RPSS-I-I
-
Repeater power supply
1291191
Ex i-Feed and input signal conditioner feeds 2-, 3- and 4-conductor measuring transducer and transmits 1:1 passive or active 0 mA / 4 mA ... 20 mA Ex i input signals as active non Ex i output signal. number of channels: 1, HART-transparent, Standard configuration, 3-way isolation, Safety Integrity Level (SIL, IEC 61508): 3, Screw connection
Product details
| Note on application | Accuracy, typically specified as a percentage of the measuring span (20 mA) at UN, 23°C |
| Notes on operation | Installation conditions influence the ambient temperature. Please refer to the “Control cabinet installation instructions”. |
| Notes on operation | Output behavior = input signal |
| Product type | Repeater power supply |
| Product family | MACX Analog |
| No. of channels | 1 |
| Electrical isolation | 3-way isolation |
| Electrical isolation between input and output | yes |
| Signal transmission behavior | In = Out |
| Temperature coefficient, typical | ≤ 0.05 % (10 K) |
| Reverse polarity protection | yes |
| Electrical isolation Input/output IEC/EN 60079-11 | |
| Standards/regulations | IEC/EN 60079-11 |
| Rated insulation voltage | 375 VPP |
| Electrical isolation Input/power supply IEC/EN 60079-11 | |
| Standards/regulations | IEC/EN 60079-11 |
| Rated insulation voltage | 375 VPP |
| Electrical isolation Input/error message output IEC/EN 60079-11 | |
| Standards/regulations | IEC/EN 60079-11 |
| Rated insulation voltage | 375 VPP |
| Electrical isolation Input 1 / input 2 IEC/EN 60079-11 | |
| Standards/regulations | IEC/EN 60079-11 |
| Rated insulation voltage | 375 VPP |
| Electrical isolation Output/supply | |
| Test voltage | 350 V (50 Hz, 60 s) |
| Electrical isolation Output 1/output 2 | |
| Test voltage | 350 V (50 Hz, 60 s) |
| Electrical isolation Output/supply/error message output | |
| Test voltage | 350 V (50 Hz, 60 s) |
| Supply | |
| Nominal supply voltage | 24 V DC |
| Supply voltage range | 18 V ... 31.2 V |
| Power dissipation | 2.2 W (RL 250 Ω) |
| Power consumption | 2.7 W (20 mA) |
| Signal: Repeater power supply operation | |
| Description of the input | active and passive current input, intrinsically safe |
| Input signal | Current |
| Current input signal | 0 mA ... 20 mA |
| 4 mA ... 20 mA (with HART) | |
| 0 mA ... 24 mA (Function area) | |
| Input resistance current input | ≤ 100 Ω (for mA sources) |
| Input current | ≤ 50 mA (for mA sources) |
| Short-circuit current | ≤ 35 mA |
| Line fault detection | < 3.6 mA (Line break) |
| > 20.5 mA (Short circuit) | |
| Open-circuit voltage | ≤ 26 V |
| Signal: Signal conditioner operation | |
| Description of the input | Passive current input, intrinsically safe |
| Current input signal | 0 mA ... 20 mA |
| 4 mA ... 20 mA (with HART) | |
| 0 mA ... 24 mA (Function area) | |
| Input resistance current input | ≤ 100 Ω (for mA sources) |
| Input current | ≤ 50 mA |
| Short-circuit current | ≤ 35 mA |
| Line fault detection | < 3.6 mA (Line break) |
| > 20.5 mA (Short circuit) | |
| Open-circuit voltage | ≤ 26 V |
| Signal: Error message output | |
| Maximum switching voltage | 30 V |
| Max. switching current | 100 mA |
| Signal: Repeater power supply operation | |
| Output description | Current output (active) |
| Current output signal | 0 mA ... 20 mA |
| 4 mA ... 20 mA (with HART) | |
| 0 mA ... 24 mA (Function area) | |
| Load | 0 Ω ... 600 Ω |
| 0 Ω ... 379 Ω (with internal 221 Ω resistance for HART) | |
| Output ripple (current) | ≤ 40 µA (effective) |
| Line fault detection | < 3.6 mA (Line break) |
| Signal: Signal conditioner operation | |
| Output description | Signal conditioner operation |
| Current output signal | 0 mA ... 20 mA |
| 4 mA ... 20 mA (with HART) | |
| 0 mA ... 24 mA (Function area) | |
| Load | 0 Ω ... 600 Ω |
| 0 Ω ... 379 Ω (with internal 221 Ω resistance for HART) | |
| Output ripple (current) | ≤ 40 µA (effective) |
| Connection method | Screw connection |
| Stripping length | 7 mm |
| Screw thread | M3 |
| Conductor cross-section rigid | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section flexible | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section AWG | 24 ... 14 |
| Tightening torque | 0.5 Nm ... 0.6 Nm |
| Ex installation (EPL) | Gc |
| Ex i circuits (EPL) | Ga |
| Da | |
| Ma | |
| Safety data: Repeater power supply operation | |
| Max. internal inductance Li | negligible |
| Max. internal capacitance Ci | negligible |
| Max. output voltage Uo | 27 V |
| Max. output current Io | 88 mA |
| Max. output power Po | 576 mW |
| Safety-related maximum voltage Um | 253 V AC |
| IIA (simple circuit): Max. external inductivity Lo / Max. external capacitance Co | 28 mH / 2330 nF |
| IIB/IIIC (simple circuit): Max. external inductivity Lo / Max. external capacitance Co | 17 mH / 705 nF |
| IIC (simple circuit): Max. external inductivity Lo / Max. external capacitance Co | 2.3 mH / 90 nF |
| I (simple circuit): Max. external inductivity Lo / Max. external capacitance Co | 40 mH / 3750 nF |
| IIA (mixed circuit): Max. external inductivity Lo / Max. external capacitance Co | 28 mH / 410 nF, 2 mH / 480 nF, 1 mH / 540 nF, 0.2 mH / 820 nF |
| IIB/IIIC (mixed circuit): Max. external inductivity Lo / Max. external capacitance Co | 17 mH / 290 nF, 2 mH / 320 nF, 0.5 mH / 460 nF, 0.2 mH / 600 nF |
| IIC (mixed circuit): Max. external inductivity Lo / Max. external capacitance Co | 2 mH / 42 nF, 1 mH / 56 nF, 0.5 mH / 72 nF, 0.2 mH / 90 nF |
| I (mixed circuit): Max. external inductivity Lo / Max. external capacitance Co | 40 mH / 480 nF, 20 mH / 660 nF, 0.5 mH / 810 nF, 0.1 mH / 1200 nF |
| Safety data: Signal conditioner operation | |
| Note | With connection of power sources |
| Input voltage Ui | 30 V |
| Input current Ii | 100 mA |
| Input power Pi | limited internally |
| Max. internal inductance Li | negligible |
| Max. internal capacitance Ci | negligible |
| Max. output voltage Uo | 4.1 V |
| Safety-related maximum voltage Um | 253 V AC |
| Data communication (bypass) | |
| Protocols supported | HART-transparent |
| Frequency measuring range | 0.5 kHz ... 10 kHz (bidirectional HART transmission) |
| Status display | Green LED (supply voltage) |
| Red LED (line errors) |
| Dimensional drawing |
|
| Width | 17.5 mm |
| Height | 112.5 mm |
| Depth | 113.7 mm |
| Depth NS 35/7,5 | 114.5 mm (Snapped onto DIN rail NS 35/7,5 in accordance with EN 60715) |
| Flammability rating according to UL 94 | V0 |
| Housing material | PA 6.6 |
| Ambient conditions | |
| Degree of protection | IP20 (Terminal blocks) |
| IP30 (Housing) | |
| Ambient temperature (operation) | -20 °C ... 70 °C (Stand-alone device: any mounting position) |
| -20 °C ... 55 °C (Group assembly: vertical DIN rail without circulating air) | |
| -20 °C ... 65 °C (Group assembly: vertical DIN rail with circulating air) | |
| -20 °C ... 60 °C (Group assembly: horizontal DIN rail without circulating air) | |
| -20 °C ... 65 °C (Group assembly: horizontal DIN rail with circulating air) | |
| Ambient temperature (storage/transport) | -40 °C ... 80 °C |
| Altitude | ≤ 2000 m |
| Permissible humidity (operation) | ≤ 95 % (non-condensing) |
| ATEX | |
| Identification | II (1) G [Ex ia Ga] IIC |
| II (1) D [Ex ia Da] IIIC | |
| II 3 (1) G Ex nA nC [ia Ga] IIC T4 Gc | |
| I (M1) [Ex ia Ma] I | |
| IECEx | |
| Identification | [Ex ia Ga] IIC |
| [Ex ia Da] IIIC | |
| Ex nA nC [ia Ga] IIC T4 Gc | |
| [Ex ia Ma] I | |
| Safety Integrity Level (SIL, IEC 61508) | |
| Identification | 3 |
| Electromagnetic compatibility | Tested in accordance with the following standards and regulations: EN 61326-1 For industrial use, NAMUR NE 21 |
| Electrical isolation | 3-way isolation |
| Mounting type | NS 35/15, NS 35/7,5 |
| Mounting position | vertical, horizontal |
| Item number | 1291191 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | DK1 |
| Product key | DK121W |
| GTIN | 4063151522698 |
| Weight per piece (including packing) | 199 g |
| Weight per piece (excluding packing) | 160 g |
| Customs tariff number | 85437090 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27210120 |
| ECLASS-15.0 | 27210120 |
ETIM
| ETIM 9.0 | EC002653 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 6(c), 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
| SCIP | 4b176659-68ca-4889-9cce-3fffba2742ba |
Compatible products
-
MCR-DP - Separating plate 1430594
-
GW HART USB MODEM - Cable adapter 1003824
-
MACX MCR-PTB - Power and error message module 2865625
-
MACX MCR-PTB-SP - Power and error message module 2924184
-
QUINT4-SYS-PS/1AC/24DC/2.5/SC - Power supply 2904614
-
ME 17,5 TBUS 1,5/ 5-ST-3,81 GY - DIN rail bus connector 1090049
-
ME-TBUS-A MC 1,5-2 - DIN rail bus connector 1351974
-
ME-TBUS-A IMC1,5-2 - DIN rail bus connector 1351982
-
MPS-IH WH - Insulating sleeve 0201663
-
MPS-IH RD - Insulating sleeve 0201676
-
MPS-IH BU - Insulating sleeve 0201689
-
MPS-IH YE - Insulating sleeve 0201692
-
MPS-IH GN - Insulating sleeve 0201702
-
MPS-IH GY - Insulating sleeve 0201728
-
MPS-IH BK - Insulating sleeve 0201731
-
MPS-MT - Test plug 0201744
-
UC-EMLP (11X9) - Plastic label 0819291
-
UC-EMLP (11X9) YE - Plastic label 0822602
-
UC-EMLP (11X9) CUS - Plastic label 0824547
-
UC-EMLP (11X9) YE CUS - Plastic label 0824548
-
UC-EMLP (11X9) SR - Plastic label 0828094
-
UC-EMLP (11X9) SR CUS - Plastic label 0828098
-
US-EMLP (11X9) - Plastic label 0828789
-
US-EMLP (11X9) YE - Plastic label 0828871
-
US-EMLP (11X9) SR - Plastic label 0828872
-
LS-EMLP (11X9) WH - Device marker 0831678
-
LS-EMLP (11X9) SR - Device marker 0831705
-
LS-EMLP (11X9) YE - Device marker 0831732
-
SZS 0,6X3,5 - Screwdriver 1205053
PHOENIX CONTACT Trading LLC
Riyadh Moon Tower, 7586 King Fahed Branch Road, Ar Rahmaniyah, ZIP Code: 12341-4119, Riyadh, Kingdom of Saudi Arabia