Program / configuration memory - SD FLASH 512MB APPLIC A
2701799

Program and configuration memory for extending the internal Flash memory, plug-in, 512 MB with license key for function block libraries. For licensed function blocks, please refer to the documentation.


Product Details


Program and configuration memory for storing the application program and other files in the file system of the PLC, with customer-specific licence bits and license key for function block libraries. For licensed function block libraries, please refer to the documentation.
 
Individual function blocks from Phoenix Contact are licensed, which means that a fee is charged for each controller on which licensed blocks are to be used. The blocks check the license stored on the controller during runtime and enable themselves or run for a limited time in demo mode. For the licensed function block libraries, please refer to the documentation
 
Please observe the specified performance data of your controller(s) and check that it/they are suitable for your application.
 
For users who do not use the function block libraries, the program and configuration memory is also available without a license as an option.



Product type Storage medium
Mounting position vertical
Application Program/configuration memory with license key for applications

Maximum power dissipation for nominal condition 0.165 W
Supply
Supply voltage 3.3 V DC
Supply voltage range 2.7 V DC ... 3.6 V DC
Typical current consumption typ. 50 mA

Housing material Plastic

Ambient conditions
Ambient temperature (operation) -40 °C ... 85 °C

Mounting position vertical

Item number 2701799
Packing unit 1 pc
Minimum order quantity 1 pc
Sales Key DRAAZA
Product Key DRAAZA
Catalog Page Page 55 (C-6-2019)
GTIN 4046356833325
Weight per Piece (including packing) 10 g
Weight per Piece (excluding packing) 8 g
Customs tariff number 85235190
Country of origin DE


ECLASS

ECLASS-9.0 27242212
ECLASS-10.0.1 27242212
ECLASS-11.0 27242212

ETIM

ETIM 8.0 EC000192

UNSPSC

UNSPSC 21.0 32101600

China RoHS Environmentally Friendly Use Period = 50 years
For information on hazardous substances, refer to the manufacturer’s declaration available under “Downloads”

Your advantages

For storing application programs and other files in the file system of the PLC
Program and configuration memory, plug-in, with license key for function block libraries.