Program / configuration memory - SD FLASH 2GB
2988162

Program and configuration memory, for extending the internal flash memory, pluggable, 2 GB.


Product Details




Product type Storage medium
Mounting position vertical
Application Program/configuration memory

Maximum power dissipation for nominal condition 0.165 W
Supply
Supply voltage 3.3 V DC
Supply voltage range 2.7 V DC ... 3.6 V DC
Typical current consumption typ. 50 mA

Housing material Plastic

Ambient conditions
Ambient temperature (operation) -40 °C ... 85 °C

Mounting position vertical

Item number 2988162
Packing unit 1 pc
Minimum order quantity 1 pc
Sales Key DRAAZA
Product Key DRAAZA
Catalog Page Page 22 (C-6-2019)
GTIN 4046356557443
Weight per Piece (including packing) 9.8 g
Weight per Piece (excluding packing) 8.5 g
Customs tariff number 85235110
Country of origin TW


ECLASS

ECLASS-9.0 27242212
ECLASS-10.0.1 27242212
ECLASS-11.0 27242212

ETIM

ETIM 8.0 EC000192

UNSPSC

UNSPSC 21.0 32101600

China RoHS Environmentally Friendly Use Period = 50 years
For information on hazardous substances, refer to the manufacturer’s declaration available under “Downloads”

Your advantages

For storing application programs and other files in the file system of the PLC
Program and configuration memory
Easy reproduction of configurations
Easy device replacement