SACC-V-3CON-PG9/A-PFL 12/24
-
Valve connector
1533314
Valve connector, Universal, 3-position, Valve connector A, Screw connection, cable gland Pg9, external cable diameter 6 mm ... 8 mm
Product details
Assembly note | NOTE: Observe the permissible bending radii when routing cables, since the degree of protection may be at risk if the bending forces are too high. Reduce mechanical loads upstream of the connector, e.g., by using cable ties. |
Product type | Valve connectors |
Sensor type | Universal |
Number of positions | 3 |
No. of cable outlets | 1 |
Shielded | no |
Pg screw connection | Pg9 |
Insulation characteristics | |
Overvoltage category | II |
Degree of pollution | 3 |
Flammability rating according to UL 94 | HB |
Seal material | NBR |
Material housing valve plug | PA 6 |
Contact material | CuSn |
Valve plug contact insert material | PA 6 |
Contact surface material | Ni |
External dimensions | |
Outside diameter | 6 mm ... 8 mm |
Contact resistance | ≤ 15 mΩ |
Insulation resistance | > 100 MΩ |
Nominal voltage UN | 24 V AC |
24 V DC | |
Nominal current IN | 1 A |
Protective circuit | Surge protection; Freewheeling diode |
Mechanical data | |
Insertion/withdrawal cycles | 50 (Valve connector) |
Status display | 1 LED |
Status display present | yes |
Connection method | Screw connection |
Conductor cross section | 0.34 mm² ... 1.5 mm² |
Connection cross section AWG | 22 ... 16 |
Connection 1 | |
Head design | Valve connector |
Head thread type | A |
Ambient conditions | |
Degree of protection | IP65 |
Ambient temperature (operation) (male connector/female connector) | -25 °C ... 85 °C (Valve connector) |
Item number | 1533314 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | BF2 |
Product key | AF2DAA |
Catalog page | Page 110 (PC-2009) |
GTIN | 4046356026000 |
Weight per piece (including packing) | 30.3 g |
Weight per piece (excluding packing) | 30.3 g |
Customs tariff number | 85366990 |
Country of origin | HU |
ECLASS
ECLASS-13.0 | 27440105 |
ETIM
ETIM 9.0 | EC003623 |
UNSPSC
UNSPSC 21.0 | 31251500 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 6(c) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
SCIP | 470f6ed1-4ef6-4eb4-ab0d-03d2a339c325 |