CUC-USB3.1-J1ST-AH/UCF-SMD
-
USB PCB connectors
1332645
USB PCB connectors, number of positions: 16, 480 Mbps, SMD soldering, degree of protection: IP20, connection method: Solder connection
Product details
Product type | Data connector (device side) |
Sensor type | USB 2.0 |
Number of positions | 16 |
Connection profile | USB-C |
Number of slots | 1 |
Shielded | yes |
Insulation characteristics | |
Overvoltage category | I |
Degree of pollution | 2 |
Rated voltage | 20 V |
Rated surge voltage | 1.5 kV |
Rated current | 5 A |
Contact resistance | 40 mΩ |
Frequency range | 10 Hz ... 55 Hz |
Insulation resistance | 100 MΩ |
Transmission speed | 480 Mbps |
Transmission characteristics (category) | USB 2.0 |
Transmission speed | 480 Mbps |
Power transmission | 100 W |
Connection technology | |
Connection method | Solder connection |
Width | 8.94 mm |
Height | 3.26 mm |
Length | 7.3 mm |
Orientation to PCB | 90.00 ° |
Color (Housing) | black (RAL 9005) |
Material Contact | Copper alloy |
Material Contact carrier | LCP |
Material Housing | Metal |
Test voltage Core/Core | 100 V |
Test voltage Core/Shield | 100.00 V |
Halogen-free | yes |
Flame resistance | UL 94 V0 |
Mechanical data | |
Insertion/withdrawal cycles | > 10000 |
Insertion force | 20 N |
Withdrawal force | < 8 N |
Test specification | |
Specification | EIA 364-1000 |
Frequency | 10-55 Hz |
Sweep speed | 1 octave/min |
Amplitude | 1.52 mm |
Test duration | 2.00 h |
Contact resistance R1 | 40.00 mΩ |
Test specification | |
Specification | 60068-2-27 |
Acceleration | 30.00 g |
Number of shocks per direction | 18.00 |
Ambient conditions | |
Degree of protection (when plugged in) | IP20 |
Degree of protection (not plugged in) | IP20 |
Ambient temperature (operation) | -55 °C ... 85 °C |
Flame resistance | UL 94 V0 |
Mounting type | SMD soldering |
Processing notes | |
Process | SMD |
Moisture Sensitive Level | MSL 1 |
Classification temperature Tc | 260 °C |
Solder cycles in the reflow | 3 |
Item number | 1332645 |
Packing unit | 1,000 pc |
Minimum order quantity | 1,000 pc |
Sales key | ABN |
Product key | ABNDAC |
GTIN | 4063151629724 |
Weight per piece (including packing) | 0.811 g |
Weight per piece (excluding packing) | 0.61 g |
Customs tariff number | 85366930 |
Country of origin | CN |
ECLASS
ECLASS-13.0 | 27460201 |
ECLASS-15.0 | 27460201 |
ETIM
ETIM 9.0 | EC002637 |
UNSPSC
UNSPSC 21.0 | 39121400 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
Your advantages
Optimized for SMD reflow soldering processes
Can be processed automatically thanks to tape-on-reel packaging