UPS modules with integrated battery are particularly space-saving: the UPS module and battery are combined in one housing. The TRIO AC UPS ensures seamless transition to battery operation thanks to the pure sine curve. Connected industrial PCs can be shut down safely via the integrated USB interface.
TRIO-UPS-2G/1AC/1AC/230V/750VA
-
Uninterruptible power supply
2905909
1AC/1AC/750 VA uninterruptible power supply with integrated battery, lead AGM, VRLA technology, 24 V DC, 4 Ah for 230 V AC applications.
Free download available.
Downloads
Product details
| General | |
| Note on the battery | This product contains a battery with a limited shelf life that must be charged every few months. The product packaging indicates when the battery must be started up or recharged. The general shelf life can be found in the energy storage devices area under “Latest startup”. |
| AC operation | |
| Input voltage | 230 V AC |
| Input voltage range | 184 V AC ... 264 V AC |
| Voltage type of supply voltage | AC |
| Frequency range (fN) | 45 Hz ... 55 Hz |
| 55 Hz ... 65 Hz | |
| Current consumption | 3 A (max.) |
| Power factor (cos phi) | 0.8 |
| Input fuse | 10 A 400 V gRL |
| Permissible backup fuse | B6 B10 B16 |
| Digital Control (configurable) | |
| Designation | Remote |
| Low signal | Connection to SGnd with < 2.7 kΩ |
| High signal | Open (> 35 kΩ between Remote and SGnd) |
| Digital Control Low-Active (configurable) | |
| Battery-operated start 230 V AC low signal | Connection to SGnd with < 2.7 kΩ |
| Battery-operated start 230 V AC high signal | Open (> 200 kΩ between Bat.-Start and SGnd) |
| Classification according to IEC 62040-3 | VFD-SS-311 |
| Efficiency | > 95 % (100% load, with charged battery) |
| ~ 81 % (100 % load ) | |
| Nominal output voltage | 230 V AC |
| Form of output voltage | Pure sine |
| Nominal output current (IN) | 3 A |
| Bridging time | 60 s |
| UPS connection in parallel | no |
| UPS connection in series | no |
| Apparent power | 750 VA |
| Nominal power | 600 W (Real power) |
| Crest factor | 2.8 |
| Switch-over time | < 10 ms |
| Connection in parallel | no |
| Connection in series | no |
| Mains operation | |
| Nominal output voltage | 230 V AC |
| Nominal output current (IN) | 3 A (750 VA) |
| Battery operation | |
| Nominal output voltage | 230 V AC |
| Nominal output current (IN) | 3 A (750 VA) |
| Frequency (after automatic detection in mains operation) | 50 Hz |
| 60 Hz | |
| Signal: Alarm | |
| Output voltage | 24 V (SELV) |
| Continuous load current | ≤ 20 mA |
| Signal: Battery mode | |
| Output voltage | 24 V (SELV) |
| Continuous load current | ≤ 20 mA |
| Signal: Ready | |
| Output voltage | 24 V (SELV) |
| Continuous load current | ≤ 20 mA |
| Signal: | |
| Signal ground SGnd | Reference potential for Bat.-Mode, Ready, Remote, and Bat.-Start |
| Nominal voltage UN | 24 V DC |
| Charging current | 0.7 A ... 1.1 A |
| Nominal capacity | 4 Ah |
| Nominal capacity range | 4 Ah |
| Charging time | 7 h |
| Buffer period | 20 min (100 W) |
| 4 min (300 W) | |
| 1 min (600 W) | |
| Latest startup date (battery only) | 6 Months (0 °C ... 20 °C) |
| Latest startup (battery only) - range | 6 Months ... 3 Months (20 °C ... 30 °C) |
| 3 Months ... 1 Months (30 °C ... 40 °C) | |
| Battery technology | Lead rechargeable battery module |
| Memory medium | Lead rechargeable battery module |
| Accumulator type | 2x Panasonic UP-VW1220P1 / BB Battery HR4.2-12FR |
| Can be extended with external battery | 1x 24 V 4 Ah |
| Battery fuse | 40 A, 32 V |
| Input | |
| Connection method | Push-in connection |
| Conductor cross-section, rigid min. | 0.2 mm² |
| Conductor cross-section, rigid max. | 4 mm² |
| Conductor cross-section flexible min. | 0.2 mm² |
| Conductor cross-section flexible max. | 2.5 mm² |
| Conductor cross-section AWG min. | 24 |
| Conductor cross-section AWG max. | 12 |
| Stripping length | 10 mm |
| Output | |
| Connection method | Push-in connection |
| Conductor cross-section, rigid min. | 0.2 mm² |
| Conductor cross-section, rigid max. | 4 mm² |
| Conductor cross-section flexible min. | 0.2 mm² |
| Conductor cross-section flexible max. | 2.5 mm² |
| Conductor cross-section AWG min. | 24 |
| Conductor cross-section AWG max. | 12 |
| Stripping length | 10 mm |
| Signal | |
| Connection method | Push-in connection |
| Conductor cross-section, rigid min. | 0.2 mm² |
| Conductor cross-section, rigid max. | 1.5 mm² |
| Conductor cross-section flexible min. | 0.2 mm² |
| Conductor cross-section flexible max. | 1.5 mm² |
| Conductor cross-section AWG min. | 24 |
| Conductor cross-section AWG max. | 16 |
| Stripping length | 8 mm |
| Signal | |
| Connection method | Push-in connection |
| Conductor cross-section, rigid min. | 0.2 mm² |
| Conductor cross-section, rigid max. | 1.5 mm² |
| Conductor cross-section flexible min. | 0.2 mm² |
| Conductor cross-section flexible max. | 1.5 mm² |
| Conductor cross-section AWG min. | 24 |
| Conductor cross-section AWG max. | 16 |
| Stripping length | 8 mm |
| Interface | MINI-USB type B |
| Maximum cable length | 3 m |
| Types of signaling | LED |
| Signal output: Transistor output, active | |
| Signalization designation | Alarm |
| Status display | LED |
| Color | red |
| Signal output: Transistor output, active | |
| Signalization designation | Battery mode |
| Status display | LED |
| Color | yellow |
| Signal output: Transistor output, active | |
| Signalization designation | Ready |
| Signal output | |
| Status display | LED |
| Color | green |
| Signal output | |
| Signalization designation | Battery charge |
| Status display | LED |
| Color | yellow |
| Signal output | |
| Signalization designation | Service |
| Status display | LED |
| Color | red |
| Number of phases | 1 |
| Product family | TRIO AC UPS – UPS with integrated battery |
| MTBF (IEC 61709, SN 29500) | > 206000 h (40 °C) |
| Insulation characteristics | |
| Protection class | I |
| Overvoltage category | III |
| Degree of pollution | 2 |
| Life expectancy (electrolytic capacitors) | |
| Time | 32000 h |
| Width | 210 mm |
| Height | 170 mm |
| Depth | 136 mm |
| Installation dimensions | |
| Installation distance right/left | 0 mm / 0 mm |
| Installation distance top/bottom | 50 mm / 50 mm |
| Mounting type | DIN rail mounting |
| Type of housing | DX51D+AZ (steel sheet / Galvalume) |
| Hood version | PC + ABS |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) | 0 °C ... 40 °C |
| Ambient temperature (storage/transport) | -15 °C ... 40 °C (with charged energy storage device) |
| Maximum altitude | ≤ 3000 m (> 2000 m, observe derating) |
| Climatic class | 3K3 (in acc. with EN 60721) |
| Max. permissible relative humidity (operation) | ≤ 95 % (25 °C, non-condensing) |
| Shock | 20g in all directions (EN 60068-2-27) |
| 30g in each space direction with UWA 130 | |
| Vibration (operation) | 5 Hz ... 100 Hz, 0.7g (EN 60068-2-6) |
| Standards | |
| Standard uninterruptible power supply systems | EN 62040-1 |
| Electromagnetic compatibility | Conformance with EMC Directive 2014/30/EU |
| Low Voltage Directive | Conformance with Low Voltage Directive 2014/35/EC |
| Interference emission | Noise emission in accordance with EN 62040-2 |
| Noise immunity | Immunity in accordance with EN 62040-2 |
| Electrostatic discharge | |
| Standards/regulations | EN 61000-4-2 |
| Electrostatic discharge | |
| Contact discharge | 6 kV (Test Level 3) |
| Discharge in air | 8 kV (Test Level 3) |
| Comments | Criterion A |
| Electromagnetic HF field | |
| Standards/regulations | EN 61000-4-3 |
| Electromagnetic HF field | |
| Frequency range | 80 MHz ... 3 GHz |
| Test field strength | 10 V/m |
| Comments | Criterion A |
| Fast transients (burst) | |
| Standards/regulations | EN 61000-4-4 |
| Fast transients (burst) | |
| Input | 2 kV (Test Level 3 - asymmetrical) |
| 2 kV (Test Level 3 - asymmetrical) | |
| Output | 2 kV (Test Level 3 - asymmetrical) |
| Signal | 2 kV (Test Level 3 - asymmetrical) |
| 2 kV (Test Level 3 - asymmetrical) | |
| Comments | Criterion A (B for USB) |
| Surge voltage load (surge) | |
| Standards/regulations | EN 61000-4-5 |
| Surge voltage load (surge) | |
| Input | 1 kV (Test Level 2 - symmetrical) |
| 2 kV (Test Level 3 - asymmetrical) | |
| Output | 1 kV (Test Level 2 - symmetrical) |
| 2 kV (Test Level 3 - asymmetrical) | |
| Signal | 1 kV (Test Level 2 - asymmetrical) |
| Comments | Criterion A |
| Conducted interference | |
| Standards/regulations | EN 61000-4-6 |
| Conducted interference | |
| Frequency range | 0.15 MHz ... 80 MHz |
| Comments | Criterion A |
| Voltage | 10 V |
| Power frequency magnetic field | |
| Standards/regulations | EN 61000-4-8 |
| Frequency | 50 Hz |
| Test field strength | 100 A/m |
| Comments | Criterion A |
| Emitted interference | |
| Emitted radio interference in acc. with EN 55011 | EN 55011 (EN 55022) Class B, area of application: Industry and residential |
| Criteria | |
| Criterion A | Normal operating behavior within the specified limits. |
| Criterion B | Temporary impairment to operational behavior that is corrected by the device itself. |
| Item number | 2905909 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | CMU |
| Product key | CMUO15 |
| GTIN | 4055626007502 |
| Weight per piece (including packing) | 6,355 g |
| Weight per piece (excluding packing) | 6,009 g |
| Customs tariff number | 85371091 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27040705 |
| ECLASS-15.0 | 27040705 |
ETIM
| ETIM 9.0 | EC000382 |
UNSPSC
| UNSPSC 21.0 | 39121000 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-3
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
| SCIP | f7fc7f0f-4fc5-4c8c-8269-59a3dd1d48c3 |
| EF3.1 Climate Change | |
| CO2e kg | 157.007 kg CO2e |
Compatible products
-
TRIO-BAT/PB/24DC/4AH - Battery module 1394730
-
UPS-BAT/PB/24DC/4AH - Battery module 1274117
-
UPS-BAT-KIT/PB/2X12V/4AH - Uninterruptible power supply replacement battery 1283116
-
MINI-SCREW-USB-DATACABLE - Data cable 2908217
-
PLT-SEC-T3-230-FM-UT - Type 3 surge protection device 2907919
-
UWA 130 - Mounting adapter 2901664
-
FUSE 10A/400V GRL - Fuse 2908358
-
FUSE 40A/32V ATOF - Fuse 2908357
Your advantages
Smooth transition, thanks to the pure sine curve: the sine generated in battery operation is synchronous with the mains previously used for supply
Space saving: Combination of UPS module and battery in the same housing
Long buffer times with integrated VRLA battery, can be extended with additional battery module
USB interface for connection to higher-level controllers such as industrial PCs
Startup from the energy storage system possible, even without mains input