VAL-MS-EE-T2-385-P
-
Type 2 surge protection replacement module
2910569
Reserved protection modules,Type 2 surge protection plug, matched with VAL-MS base element Operating voltage: 230 VAC.
Product details
General | |
Note | Usable in all low-voltage systems between L-N or L-PEN. Only usable in IT Systems between L-PE, if the exposed-conductive-parts (bodies) of the equipment of the low-voltage installation is connected to the earthing arrangement of the transformer substation. (interconnected earthing arrangement of the HV-transformer substation with the bodies of the LV-installation. RE = RA accordance to IEC 60364-4-442 / VDE 0100-442 Fig. 44D / Example a) |
Product type | Replacement plug |
IEC test classification | II |
T2 | |
EN type | T2 |
IEC power supply system | TN |
TT | |
IT | |
Type | Male |
Number of positions | 1 |
Surge protection fault message | optical |
Insulation characteristics | |
Overvoltage category | III |
Pollution degree | 2 |
Nominal frequency fN | 50 Hz (60 Hz) |
Connection method | VALVETRAB plug-in system |
Dimensional drawing |
|
Width | 17.5 mm |
Height | 52.4 mm |
Depth | 55.3 mm |
Horizontal pitch | 1 Div. |
Color | traffic grey B (RAL 7043) |
Flammability rating according to UL 94 | V-0 |
CTI value of material | 600 |
Insulating material | PA 6.6 |
Material group | I |
Housing material | PA 6.6 |
Mode of protection | L-N |
L-PE | |
L-PEN | |
Direction of action | 1L-N/PE |
Nominal voltage UN | 240/415 V AC (TN) |
240/415 V AC (TT) | |
230 V AC (IT) | |
Nominal frequency fN | 50 Hz (60 Hz) |
Maximum continuous operating voltage UC | 385 V AC |
Protective conductor current IPE | ≤ 0.45 mA |
Standby power consumption PC | ≤ 175 mVA |
Nominal discharge current In (8/20) µs | 20 kA |
Maximum discharge current Imax (8/20) µs | 40 kA |
Short-circuit current rating ISCCR | 25 kA |
Voltage protection level Up | ≤ 1.8 kV |
Residual voltage Ures | ≤ 1.8 kV (at In) |
≤ 1.6 kV (at 10 kA) | |
≤ 1.4 kV (at 5 kA) | |
≤ 1.3 kV (at 3 kA) | |
TOV behavior at UT | 415 V AC (5 s / withstand mode) |
440 V AC (120 min / withstand mode) | |
Response time tA | ≤ 25 ns |
Max. backup fuse with branch wiring | 125 A (gG) |
Ambient conditions | |
Degree of protection | IP20 |
Ambient temperature (operation) | -40 °C ... 80 °C |
Ambient temperature (storage/transport) | -40 °C ... 80 °C |
Altitude | ≤ 2000 m (amsl) |
Permissible humidity (operation) | 5 % ... 95 % |
Shock (operation) | 25g (Half-sine / 11 ms / 3x ±X, ±Y, ±Z) |
Vibration (operation) | 5g (10 ... 500 Hz / 2.5 h / X, Y, Z) |
Standards/specifications | IEC 61643-11 |
Note | 2011 |
Standards/specifications | EN 61643-11 |
Note | 2012 |
Mounting type | on base element |
Item number | 2910569 |
Packing unit | 10 pc |
Minimum order quantity | 1 pc |
Sales key | CL1 |
Product key | CLP211 |
GTIN | 4055626462608 |
Weight per piece (including packing) | 48.74 g |
Weight per piece (excluding packing) | 30.5 g |
Customs tariff number | 85363030 |
Country of origin | CN |
ECLASS
ECLASS-13.0 | 27171292 |
ECLASS-15.0 | 27171292 |
ETIM
ETIM 9.0 | EC002496 |
UNSPSC
UNSPSC 21.0 | 39121620 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
EF3.0 Climate Change | |
CO2e kg | 2.277 kg CO2e |