MINI MCR-BL-TC-I-NC
-
Thermocouple measuring transducer
2810502
MCR temperature transducer for thermocouples, configurable, screw connection, not configured
Product details
Utilization restriction | |
EMC note | EMC: class A product, see manufacturer's declaration in the download area |
Product type | Temperature transmitter |
Product family | MINI Analog |
No. of channels | 1 |
Insulation characteristics | |
Overvoltage category | II |
Pollution degree | 2 |
Rated insulation voltage | 50 V AC/DC |
Electrical isolation | Basic insulation in accordance with EN 61010 |
Typical cold point errors | < 2 K |
Cold point error, max. | < 3 K |
Test voltage, input/output/supply | 1.5 kV AC (50 Hz, 60 s) |
Step response (0–99%) | < 500 ms |
Maximum temperature coefficient | < 0.02 %/K |
Transmission error in the set measuring range | ((150 K / Δ Temp) + 0.1) % |
Transmission error in the full measuring range | ≤ 0,2 % |
Supply | |
Nominal supply voltage | 24 V DC ±10 % |
Supply voltage range | 19.2 V DC ... 30 V DC |
Max. current consumption | < 25 mA |
Power consumption | < 500 mW |
Signal | |
Input signal | Temperature |
Measurement | |
Sensor types that can be used (TC) | Thermocouples type J, K (IEC 584-1) |
Temperature measuring range | min. 50 K |
Sensor type: | -150 °C ... 1200 °C (configurable) |
-150 °C ... 1350 °C |
Signal | |
Non-load voltage | approx. 12.5 V |
Current output signal | 0 mA ... 20 mA |
4 mA ... 20 mA | |
Max. current output signal | 23 mA |
Load/output load current output | < 500 Ω (at 20 mA) |
Ripple | < 20 mVPP (at 500 Ω) |
Connection method | Screw connection |
Stripping length | 12 mm |
Screw thread | M3 |
Conductor cross section rigid | 0.2 mm² ... 2.5 mm² |
Conductor cross section flexible | 0.2 mm² ... 2.5 mm² |
Conductor cross section AWG | 26 ... 12 |
Dimensional drawing |
|
Width | 6.2 mm |
Height | 93.1 mm |
Depth | 102.5 mm |
Color | green (RAL 6021) |
Housing material | PBT |
Fire protection for rail vehicles (DIN EN 45545-2) R22 | HL 1 - HL 2 |
Fire protection for rail vehicles (DIN EN 45545-2) R23 | HL 1 - HL 2 |
Fire protection for rail vehicles (DIN EN 45545-2) R24 | HL 1 - HL 2 |
Ambient conditions | |
Degree of protection | IP20 |
Ambient temperature (operation) | -10 °C ... 60 °C |
Ambient temperature (storage/transport) | -20 °C ... 65 °C |
CE | |
Certificate | CE-compliant |
Electromagnetic compatibility | Conformance with EMC directive |
Noise immunity | EN 61000-6-2:2005 |
Noise emission | |
Standards/regulations | EN 61000-6-4 |
Electrostatic discharge | |
Comments | Safety measures must be taken to prevent electrostatic discharge. |
Electrical isolation | Basic insulation in accordance with EN 61010 |
Mounting position | any |
Item number | 2810502 |
Packing unit | 1 pc |
Minimum order quantity | 100 pc |
Sales key | CK1 |
Product key | DKA135 |
GTIN | 4046356166676 |
Weight per piece (including packing) | 62.9 g |
Weight per piece (excluding packing) | 61.9 g |
Customs tariff number | 85437090 |
Country of origin | DE |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |