UTRE 6-2-F RE
-
Test terminal strip
3069916
Test terminal strip, with flange on the right-hand side, nom. voltage: 400 V, nominal current: 24 A, number of connections: 8, number of positions: 1, connection method: Screw connection, Rated cross section: 6 mm2, 1 level, cross section: 0.2 mm2 - 10 mm2, mounting type: DIN rail mounting, color: gray
Product details
| Number of positions | 1 |
| Pitch | 8.2 mm |
| Number of connections | 8 |
| Number of rows | 1 |
| Potentials | 1 |
| Insulation characteristics | |
| Overvoltage category | III |
| Rated surge voltage | 4 kV |
| Test surge voltage | 5 kV |
| Nominal cross section | 6 mm² |
| 1 level | |
| Connection method | Screw connection |
| Screw thread | M4 |
| Tightening torque | 1.5 ... 1.8 Nm |
| Stripping length | 10 mm |
| Internal cylindrical gage | A5 |
| Connection in acc. with standard | IEC 60947-7-1 |
| Conductor cross-section rigid | 0.2 mm² ... 10 mm² |
| Cross section AWG | 24 ... 8 (converted acc. to IEC) |
| Conductor cross-section flexible | 0.2 mm² ... 10 mm² |
| Conductor cross-section, flexible [AWG] | 24 ... 8 (converted acc. to IEC) |
| Conductor cross-section flexible (ferrule without plastic sleeve) | 0.25 mm² ... 6 mm² |
| Flexible conductor cross-section (ferrule with plastic sleeve) | 0.25 mm² ... 6 mm² |
| 2 conductors with same cross section, rigid | 0.2 mm² ... 2.5 mm² |
| 2 conductors with same cross section, flexible | 0.2 mm² ... 2.5 mm² |
| 2 conductors with same cross section, flexible, with ferrule without plastic sleeve | 0.25 mm² ... 1.5 mm² |
| 2 conductors with the same cross section, flexible, with TWIN ferrule with plastic sleeve | 0.5 mm² ... 2.5 mm² |
| Nominal cross section | 6 mm² |
| Nominal current | 24 A |
| Maximum load current | 30 A (with 10 mm² conductor cross-section) |
| Nominal voltage | 400 V AC/DC |
| Width | 8.2 mm |
| Height | 58.5 mm |
| Pitch | 8.2 mm |
| Color | gray |
| Flammability rating according to UL 94 | V0 |
| Insulating material group | I |
| Insulating material | PA |
| Mechanical data | |
| Open side panel | No |
| Connection in acc. with standard | IEC 60947-7-1 |
| Mounting type | DIN rail mounting |
| Item number | 3069916 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | BE6 |
| Weight per piece (excluding packing) | 99.99 g |
| Country of origin | Country of origin will be provided upon delivery. |
ECLASS
| ECLASS-13.0 | 27250304 |
| ECLASS-15.0 | 27250304 |
ETIM
| ETIM 9.0 | EC002555 |
UNSPSC
| UNSPSC 21.0 | 20122006 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
Note: Applying some accessories below might limit this product.
-
-
FBS 2-8 BU - Plug-in bridge 3032567
-
SF-SL 0,8X4,0-100 - Screwdriver 1212551
-
SF-SL 0,8X4,0-100 S-VDE - Screwdriver 1212588
-
PAI-4-N GY - Test adapter 3032871
-
PAI-4-FIX BU - Test adapter 3032729
-
PAI-4-FIX OG - Test adapter 3034455
-
PAI-4-FIX YE - Test adapter 3032745
-
PAI-4-FIX RD - Test adapter 3032732
-
PAI-4-FIX GN - Test adapter 3032758
-
PAI-4-FIX BK - Test adapter 3032774
-
PAI-4-FIX GY - Test adapter 3032790
-
PAI-4-FIX VT - Test adapter 3032761
-
PAI-4-FIX BN - Test adapter 3032787
-
PAI-4-FIX WH - Test adapter 3032797
-
PAIS-4-FIX GY - Test adapter 3032791
-
PAIS-4-FIX BK - Test adapter 3032792
-
PAIS-4-FIX RD - Test adapter 3032793
-
PAIS-4-FIX BU - Test adapter 3032798
-
PAIS-4-FIX YE - Test adapter 3032799
-
PAIS-4-FIX GN - Test adapter 3032801
-
PAIS-4-FIX VT - Test adapter 3032802
-
PSBJ-URTK 6 FARBLOS - Test plug strip 3026450
-
PSBJ-URTK 6 RD - Test plug strip 3026719
-
PSBJ-URTK 6 BU - Test plug strip 3026434
-
PSBJ-URTK 6 YE - Test plug strip 3026405
-
PSBJ-URTK 6 GN - Test plug strip 3026418
-
PSBJ-URTK 6 VT - Test plug strip 3026421
-
PSBJ-URTK 6 GY - Test plug strip 3026612
-
PSBJ-URTK 6 BK - Test plug strip 3026447
-
PSBJ-URTK 6 BN - Test plug strip 3026971
-
PSBJ-URTK 6 WH - Test plug strip 3026448
-
ZB 8:UNBEDRUCKT - Zack marker strip 1052002
-
ZB 8 CUS - Zack marker strip 0825011
-
UC-TM 8 - Marker for terminal blocks 0818072
-
UC-TM 8 CUS - Marker for terminal blocks 0824597
-
UCT-TM 8 - Marker for terminal blocks 0828740
-
UCT-TM 8 CUS - Marker for terminal blocks 0829616
-
ZB 8,LGS:FORTL.ZAHLEN - Zack marker strip 1052015
-
ZB 8,QR:FORTL.ZAHLEN - Zack marker strip 1052028
-
ZB 8,LGS:L1-N,PE - Marker for terminal blocks 1052413
Your advantages
Cost-effective, thanks to the tailored, modular design and use of standardized CLIPLINE complete accessories
Space saving, thanks to offset test socket arrangement
Maximum safety with leading and automatic transformer short circuit
The integrated, robust switch contact is designed for the most stringent demands, and the use of high-quality materials ensures the transmission of signal currents, even after multiple actuations