The content you are viewing is tailored for India. View Content for United States | Choose Another Country

PTWE 6-2/4 - Test terminal strip
3069827

Test terminal strip, nom. voltage: 400 V, number of connections: 8, number of positions: 4, connection method: Push-in connection, Rated cross section: 6 mm2, 1 level, cross section: 0.5 mm2 - 10 mm2, mounting type: Panel mounting, color: gray

Product details









Compatible products



Your advantages

Space saving, thanks to compact, modular test terminal strips
Cost-effective, thanks to the tailored, modular design and use of standardized CLIPLINE complete accessories
The integrated, robust switch contact is designed for the most stringent demands, and the use of high-quality materials ensures the transmission of signal currents, even after multiple actuations
Maximum safety with leading and automatic transformer short circuit