FTP-2/L
-
Test plug
3069901
Test plug, with long contact, nom. voltage: 400 V, nominal current: 24 A, Rated cross section: 2.5 mm2, color: gray
Test plug, with long contact, nom. voltage: 400 V, nominal current: 24 A, Rated cross section: 2.5 mm2, color: gray
| Product type | Test plug terminal block |
| Number of positions | 1 |
| Pitch | 8.2 mm |
| Number of rows | 1 |
| Potentials | 1 |
| Insulation characteristics | |
| Overvoltage category | III |
| Rated surge voltage | 4 kV |
| Test surge voltage | 5 kV |
| Nominal cross section | 6 mm² |
| Note | The conductor cross-section depends on the cable lug used |
| Conductor cross-section flexible | 0.5 mm² ... 2.5 mm² |
| Conductor cross-section, flexible [AWG] | 20 ... 14 (converted acc. to IEC) |
| Nominal cross section | 2.5 mm² |
| Nominal current | 24 A |
| Maximum load current | 24 A |
| Nominal voltage | 400 V AC/DC |
| Width | 8.2 mm |
| Pitch | 8.2 mm |
| Color | gray |
| Flammability rating according to UL 94 | V0 |
| Insulating material group | I |
| Insulating material | PA |
| Mechanical data | |
| Open side panel | Yes |
| Mounting type | Insertion in base strip |
| Item number | 3069901 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | BE6 |
| Weight per piece (excluding packing) | 99.99 g |
| Customs tariff number | 85366990 |
| Country of origin | Information on the country of origin is provided with the delivery. |
| ECLASS-15.0 | 27250304 |
| ECLASS-13.0 | 27250304 |
| ETIM 9.0 | EC002555 |
| UNSPSC 21.0 | 39121410 |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |