SP 4/1 GNYE - Plug
3061046

Plug, nom. voltage: 800 V, nominal current: 32 A, number of positions: 1, connection method: Spring-cage connection, Rated cross section: 4 mm2, cross section: 0.08 mm2- 6 mm2, color: green-yellow

Product details









Your advantages

Large-surface labeling option
Practical coding option
Tested for railway applications