QP 1,5/ 1 GNYE - Plug
3051263

Plug, nom. voltage: 500 V, nominal current: 17.5 A, number of positions: 1, connection method: Quick connection, 1 level, Rated cross section: 1.5 mm2, cross section: 0.25 mm2- 1.5 mm2, color: green-yellow

Product details









Compatible products



Your advantages

Just like the basic terminal blocks, the plugs also offer the right connection technology for every application
The conductor is connected using the familiar IDC connection with no stripping, therefore saving time
The QP 1,5/... fast connector plug is designed for the connection of solid and stranded conductors
Tested for railway applications