PP 2,5/15 - Plug
3211294

Plug, nom. voltage: 800 V, nominal current: 24 A, number of connections: 15, number of positions: 15, connection method: Push-in connection, Rated cross section: 2.5 mm2, 1 level, cross section: 0.14 mm2 - 4 mm2, color: gray

Product details









Compatible products



Your advantages

Flexible, thanks to plugs you can assemble yourself
The Push-in technology COMBI plugs for self-assembly provide solutions that users can implement themselves
Comprehensive, optional snap-on accessories available
Protection against mismatching, thanks to individual coding options
Maximum safety, thanks to touch-proof design
Safe to use, thanks to powerful, vibration-proof plug-in contact