ZB 5/WH-100:UNBEDRUCKT - Zack marker strip
5060906

Zack marker strip, Strip, white, unlabeled, can be labeled with: PLOTMARK, CMS-P1-PLOTTER, mounting type: latching, for terminal block width: 5.2 mm, Number of individual labels: 1000, text field height: 10.5 mm, text field width: 5.15 mm

Product details








Compatible products



Your advantages

Other pitches available on request
The multi-section marking strips are easy to fit and can be easily separated if required
Labeling service: Phoenix Contact can custom-label all zack marker strip markers according to your requirements
The ZB zack marker strip system is a marking solution for modular terminal blocks and electronics modules with tall marker grooves
Unlabeled marking strips can be custom-labeled with a plotter or by hand