TML (EX10)RL
-
Marker strip
1067779
Marker strip, Roll, unmarked, can be labeled with: THERMOMARK E.300 (D)/600 (D), THERMOMARK ROLL 2.0, THERMOMARK ROLL, THERMOMARK ROLL X1, THERMOMARK ROLLMASTER 300/600, THERMOMARK X1.2, mounting type: adhesive, Number of individual labels: 1, roll length: 30 m, text field height: 10 mm, text field width: 150000 mm
Product details
Compatible products
Your advantages
The self-adhesive marker strips from the SK marking range mark products without a marker groove, ideal for marking COMBICON connectors
Zack marker strips and flat zack marker strips can be marked subsequently with the TML marking foil
Quick and inexpensive marking with THERMOMARK ... roll printers from Phoenix Contact
When combined with the right ink ribbon, the marking is highly resistant to solvents and mechanical influences
The thermal transfer printer cutting units make it possible to trim precisely to the required length
Labeling service: Phoenix Contact can custom-label all TML ... markers in accordance with your requirements