FL SWITCH SFN 5TX-GEA
-
Industrial Ethernet Switch
2700176
Ethernet switch, 5 TP RJ45 ports, automatic detection of data transmission speed of 10 or 100 Mbps (RJ45), autocrossing function
Product details
Width | 30 mm |
Height | 120 mm |
Depth | 70 mm |
Mounting type | DIN rail mounting |
Ethernet (RJ45) | |
Connection method | RJ45 |
Note on the connection method | Auto negotiation and autocrossing |
Transmission speed | 10/100 Mbps |
Transmission physics | Ethernet in RJ45 twisted pair |
No. of channels | 5 (RJ45 ports) |
Product type | Switch |
Product family | Unmanaged Switch SFN |
Type | Block design |
Switch functions | |
Status and diagnostic indicators | LEDs: US, link and activity per port |
Additional functions | Autonegotiation |
Maximum power dissipation for nominal condition | 2.16 W |
Transmission medium | Copper |
Supply | |
Supply voltage (DC) | 24 V DC |
Supply voltage range | 9 V DC ... 32 V DC |
Power supply connection | Via COMBICON, max. conductor cross section 2.5 mm² |
Connection method | Screw connection |
Conductor cross section, rigid | 0.2 mm² ... 2.5 mm² |
Conductor cross section, flexible | 0.2 mm² ... 2.5 mm² |
Conductor cross section AWG | 24 ... 12 |
Stripping length | 7 mm |
Ambient conditions | |
Degree of protection | IP20 |
Ambient temperature (operation) | 0 °C ... 60 °C |
Ambient temperature (storage/transport) | -20 °C ... 70 °C |
Permissible humidity (operation) | 5 % ... 95 % (non-condensing) |
Permissible humidity (storage/transport) | 5 % ... 95 % (non-condensing) |
Vibration (operation) | in acc. with IEC 60068-2-6: 5g, 150 Hz |
Air pressure (operation) | 86 kPa ... 5 kPa (up to 1500 m above sea level) |
Air pressure (storage/transport) | 66 kPa ... 108 kPa (up to 3500 m above sea level) |
Resistance to gases that may endanger the functions, in acc. with DIN 40046-36, DIN 40046-37 | Sulfur dioxide (SO2) 10 ±0.3 cm3/m3, hydrogen sulfide (H2S) 1 ±0.3 cm3/m3, at 25°C and 75% humidity and exposure of four days |
Status display | LEDs: US, link and activity per port |
Item number | 2700176 |
Packing unit | 1 pc |
Minimum order quantity | 5 pc |
Sales key | DNN |
Product key | DNN11X |
GTIN | 4046356496001 |
Weight per piece (including packing) | 415.1 g |
Weight per piece (excluding packing) | 265 g |
Customs tariff number | 85176200 |
Country of origin | TW |
UNSPSC
UNSPSC 21.0 | 43222612 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 6(c), 7(a), 7(c)-I |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |