CTM 2X1-180DC-GS-P
-
Surge protection plug
2838623
LSA-PLUS protective plug (COMTRAB CTM) with power cross and coarse surge protection for 2 signal lines. Nominal voltage: 180 V DC
This product needs further products for operation.
Mandatory accessories
Product details
| Product family | COMTRAB |
| IEC test classification | A2 |
| B1 | |
| B2 | |
| B3 | |
| C1 | |
| C2 | |
| C3 | |
| D1 | |
| D2 | |
| VDE requirement class | A2 |
| B1 | |
| B2 | |
| B3 | |
| C1 | |
| C2 | |
| C3 | |
| D1 | |
| D2 | |
| Type | LSA-PLUS module |
| Surge protection fault message | none |
| Arrester can be tested with CHECKMASTER from software version: | From SW rev. 2.20 |
| Wire pairs per module | 1 |
| Insulation characteristics | |
| Overvoltage category | II |
| Pollution degree | 2 |
| Near-end crosstalk attenuation aN between adjacent articles | 70 dB (up to 1 MHz 100 Ω system) |
| 50 dB (up to 10 MHz 100 Ω system) | |
| 30 dB (up to 100 MHz, 100 Ω system) | |
| Nominal voltage UN | 180 V DC |
| Connection method | can be plugged into COMTRAB-TERMIBLOCK and LSA-PLUS disconnect and switching strips |
| Dimensional drawing |
|
| Width | 9.5 mm |
| Height | 21 mm |
| Depth | 53.5 mm |
| Color | black (RAL 9005) |
| copper color | |
| Flammability rating according to UL 94 | V-0 |
| Housing material | PA |
| Mechanical data | |
| Open side panel | No |
| Direction of action | Line-Line & Line-Earth Ground |
| Nominal voltage UN | 180 V DC |
| Maximum continuous operating voltage UC | ± 180 V DC |
| Rated current | 120 mA (25 °C) |
| Operating effective current IC at UC | ≤ 2 µA |
| Protective conductor current IPE | ≤ 2 µA |
| Nominal discharge current In (8/20) µs (line-ground) | 5 kA |
| Pulse discharge current Iimp (10/350) µs | 1 kA |
| Total discharge current ITotal (8/20) µs | 10 kA |
| Total discharge current ITotal (10/350) µs | 2.5 kA |
| Max. discharge current Imax (8/20) µs maximum (line-earth) | 10 kA (in total) |
| Nominal pulse current Ian (10/1000) µs (line-earth) | 200 A |
| Output voltage limitation at 1 kV/µs (line-earth) spike | ≤ 800 V |
| Output voltage limitation at 1 kV/µs (line-earth) static | ≤ 800 V |
| Residual voltage at In (conductor-ground) | ≤ 70 V |
| Residual voltage with Ian (10/1000) µs (line-earth) | ≤ 28 V |
| Voltage protection level Up (line-earth) | ≤ 900 V (C2 - 10 kV/5 kA, spike) |
| ≤ 70 V (C2 - 10 kV/5 kA, static) | |
| ≤ 1 kV (C3 - 7.5 kV / 100 A, spike) | |
| ≤ 30 V (C3 - 7.5 kV / 100 A, static) | |
| Response time tA (line-earth) | ≤ 100 ns |
| Input attenuation aE, asym. | 0.5 dB (≤ 10 MHz) |
| 0.6 dB (up to 60 MHz in 100 Ω system) | |
| 1 dB (up to 100 MHz, 100 Ω) | |
| Cut-off frequency fg (3 dB), asym. (PE) in 100 Ω system | > 100 MHz |
| Capacity (Core-Earth) | 5 pF (f=1 MHz / VR= 0 V) |
| Resistance per path | 5.5 Ω ±1.5 Ω (Symmetry:±0.5 Ω) |
| Surge protection fault message | none |
| Impulse durability (line-earth) | C2 - 4 kV / 2 kA |
| C3 - 100 A | |
| B2 - 4 kV / 100 A | |
| D1 - 1 kA | |
| Alternating current carrying capacity (line-earth) | 5 A - 1 s |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) | -40 °C ... 85 °C |
| VDE requirement class | A2 |
| B1 | |
| B2 | |
| B3 | |
| C1 | |
| C2 | |
| C3 | |
| D1 | |
| D2 | |
| Standards Information technology specification | |
| Standards/regulations | IEC 61643-21 |
| IEC 61643-21 | |
| Air clearances and creepage distances | |
| Standards/regulations | DIN VDE 0110-1 / IEC 60664-1 |
| Standards/specifications | IEC 61643-21 |
| Note | 2002 |
| Mounting type | On CT-TERMIBLOCK and LSA-PLUS disconnect strip |
| Item number | 2838623 |
| Packing unit | 10 pc |
| Minimum order quantity | 1 pc |
| Sales key | CL3 |
| Product key | CL3211 |
| GTIN | 4017918948375 |
| Weight per piece (including packing) | 8.38 g |
| Weight per piece (excluding packing) | 8.34 g |
| Customs tariff number | 85363010 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27171503 |
| ECLASS-15.0 | 27171503 |
ETIM
| ETIM 9.0 | EC000943 |
UNSPSC
| UNSPSC 21.0 | 39121600 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
| EF3.1 Climate Change | |
| CO2e kg | 2.376 kg CO2e |
Compatible products
Your advantages
Space-saving due to compact design
Flexible fields of application with modular protective plug
Can be used in LSA-PLUS disconnect and control strips or CT-TERMIBLOCK via adapted connection technology