VAL-CP-3C-350 VF
-
Type 2 surge arrester
2859534
Plug-in type 2 arrester (surge arrester) free of leakage current for 3-phase power supply networks with N and PE in a common conductor (4-conductor system: L1, L2, L3, PEN), with remote indication contact.
Product details
| IEC test classification | II |
| T2 | |
| EN type | T2 |
| IEC power supply system | TN-C |
| Type | DIN rail module, two-section, divisible |
| Number of positions | 3 |
| Surge protection fault message | Optical, remote indicator contact |
| Insulation characteristics | |
| Overvoltage category | III |
| Pollution degree | 2 |
| Nominal frequency fN | 50 Hz (60 Hz) |
| Nominal voltage UN | 240 V AC (230/400 V AC ... 240/415 V AC) |
| 415 V AC (L-L) | |
| Indicator/remote signaling | |
| Connection name | Remote fault indicator contact |
| Switching function | Changeover contact |
| Maximum operating voltage Umax. AC | 250 V AC |
| Maximum operating voltage Umax DC | 125 V DC |
| Max. operating current Imax | 1 A AC (inductive) |
| 1 A AC (ohmic) | |
| 30 mA DC (inductive) | |
| 200 mA DC (ohmic) | |
| Min. permissible switching power | 0.12 VA (12 V, 10 mA) |
| Connection method | Screw connection |
| Screw thread | M5 |
| Tightening torque, min | 4.5 Nm |
| Stripping length | 16 mm |
| Conductor cross-section flexible min. | 2.5 mm² |
| Conductor cross-section flexible max. | 16 mm² |
| Conductor cross-section, rigid min. | 2.5 mm² |
| Conductor cross-section, rigid max. | 25 mm² |
| Remote fault indicator contact | |
| Connection method | Pluggable screw connection |
| Screw thread | M2 |
| Tightening torque, min | 0.25 Nm |
| Stripping length | 7 mm |
| Conductor cross-section flexible min. | 0.14 mm² |
| Conductor cross-section flexible max. | 1.5 mm² |
| Conductor cross-section, rigid min. | 0.14 mm² |
| Conductor cross-section, rigid max. | 1.5 mm² |
| Dimensional drawing |
|
| Width | 37.25 mm |
| Height | 98.5 mm |
| Depth | 70 mm |
| Flammability rating according to UL 94 | V0 |
| Housing material | PBT |
| Direction of action | 3L-N/PE |
| Nominal frequency fN | 50 Hz (60 Hz) |
| Maximum continuous operating voltage UC (L-PEN) | 350 V AC |
| Rated load current IL | 40 A (40 A ... 63 A) |
| Protective conductor current IPE | ≤ 1 µA (Protective conductor current IPE) |
| Standby power consumption PC | ≤ 0.35 mW |
| Power consumption without load Pc | ≤ 0.35 mW |
| Nominal discharge current In (8/20) µs (L-PEN) | 10 kA (1 channel) |
| 30 kA (all channels) | |
| Maximum discharge current Imax (8/20) µs (L-PEN) | 60 kA (all channels) |
| Voltage protection level Up (L-PEN) | ≤ 1.5 kV |
| Response time tA (L-PEN) | ≤ 100 ns |
| Max. backup fuse with V-type through wiring | 40 A |
| Max. backup fuse with branch wiring | 125 A (gL/gG) |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) | -40 °C ... 80 °C |
| Standards | |
| Standards/regulations | IEC 61643-1 |
| EN 61643-11 | |
| UL 1449 | |
| IEEE C62.1 | |
| IEEE C62.34 | |
| IEEE C62.45 | |
| Air clearances and creepage distances | |
| Standards/regulations | DIN VDE 0110-1 / IEC 60664-1 / IEC 61643-1 |
| Standards/specifications | IEC 61643-1 |
| Note | 1998 |
| Standards/specifications | DIN EN 61643-11 |
| Note | 2002 |
| Standards/specifications | UL 1449 |
| Standards/specifications | IEEE C62.1/C62.34/C62.45 |
| Mounting type | DIN rail: 35 mm |
| Item number | 2859534 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Product key | CL1311 |
| GTIN | 4017918980559 |
| Weight per piece (including packing) | 308 g |
| Weight per piece (excluding packing) | 308 g |
| Country of origin | DE |
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |