The content you are viewing is tailored for India. View Content for United States | Choose Another Country

AB-SK TOP - Support bracket
3062090

Support bracket, Bracket for busbars, set every 20 cm, width: 5.2 mm, height: 102.4 mm, number of positions: 1, color: gray, mounting type: DIN rail mounting

Product details








Compatible products



Your advantages

For mounting SK and SKS shield connection clamps
Can be labeled with zack marker strip and KLM terminal strip markers
Compact design with 5.2 mm pitch
Parking option for FBS plug-in bridges
For user-friendly shield connection, especially for single and multi-level terminal blocks and devices with a front connection
The 3 x 10 mm rail can be mounted in the supports vertically, horizontally, and at a 45° angle for optimum conductor placement
End bracket function