cULus Recognized
Approval ID: E335024-20220331Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
60 V | 1.4 A |
SPE PCB connector, design: IEC 63171-2, degree of protection: IP20, number of positions: 2, 1 Gbps, CAT B (ISO/IEC 63171), material: Plastic, connection method: THR solder connection, cable outlet: straight, Single Pair Ethernet
Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
60 V | 1.4 A |
For which IEEE Single Pair Ethernet standard can the connector be used?
For which processes can SPE connectors be used?
The connectors are suitable for automated reflow processing with pick-and-place.
Can I also use the SPE connectors in a railway environment?
Information on use in railway environments can be found in the “Mechanical properties” for the item.
Where can I find relevant design-in data?
For more information on design-in, refer to the technical drawings under “Downloads”.
What color are the LEDs?
The bicolor LEDs used light up yellow and green.