ELR 1-SC-230AC/600AC-50
-
Solid-state contactor
1032927
Single-phase solid-state contactor, input voltage: 230 V AC, output current: 50 A, zero voltage switch
Product details
Product type | Solid-state contactor |
Number of phases | 1 |
Maximum power dissipation for nominal condition | 58 W |
Mains type | 1-phase |
Control | |
Input name | Control input |
Rated actuating voltage UC | 230 V AC |
Triggering voltage range | 24 V AC ... 275 V AC |
24 V DC ... 190 V DC | |
Rated actuating current IC | approx. 17 mA |
Switching threshold | ≤ 5 V AC/DC (“0” signal) |
≥ 20 V AC/DC (“1” signal) | |
Operating voltage display | Green LED |
Transmission frequency | 6 Hz |
Load output | |
Operating voltage range | 42 V AC ... 660 V AC |
Rated operating current at AC-51 | 50 A |
Rated operating current at AC-53a | 30 A (TA = 25 °C) |
16 A (TA = 40 °C) | |
Peak offstate voltage | 1200 V |
Mains frequency | 45 Hz |
65 Hz | |
Load current range | 500 mA ... 50 A (see to derating) |
Leakage current | < 3 mA (In off state) |
Residual voltage | < 1 V |
Surge current | 1900 A (t = 10 ms) |
Max. load value | 18000 A2s |
Protective circuit | Varistor |
Phase angle cos phi min | 0.5 |
Control circuits | |
Connection method | Screw connection |
Stripping length | 8 mm |
Screw thread | M3 |
Conductor cross section rigid | 0.5 mm² ... 2.5 mm² |
Conductor cross section flexible | 0.5 mm² ... 2.5 mm² |
Conductor cross section AWG | 18 ... 12 |
Load circuit | |
Connection method | Screw connection |
Stripping length | 11 mm |
Screw thread | M4 |
Conductor cross section rigid | 2.5 mm² ... 25 mm² |
Conductor cross section flexible | 2.5 mm² ... 16 mm² |
Conductor cross section AWG | 14 ... 6 |
Protective conductor connection | |
Connection method | Ring cable lug |
Screw thread | M5 |
Tightening torque | 1.5 Nm |
Operating voltage display | Green LED |
Width | 35 mm |
Height | 110 mm |
Depth | 141 mm |
Color | gray (RAL 7042) |
Ambient conditions | |
Ambient temperature (operation) | -30 °C ... 70 °C |
Ambient temperature (storage/transport) | -40 °C ... 80 °C |
Standards/regulations | |
Standards/regulations | EN 61000-4-2 |
EN 61000-4-3 | |
EN 61000-4-4 | |
EN 61000-4-5 | |
EN 55011 |
Mounting type | DIN rail mounting |
Assembly note | can be aligned with ≥ 22.5 mm spacing |
Mounting position | Vertical (horizontal DIN rail) |
Item number | 1032927 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | CK7 |
Product key | DK6831 |
GTIN | 4055626538105 |
Weight per piece (including packing) | 519.6 g |
Weight per piece (excluding packing) | 519.6 g |
Customs tariff number | 85364900 |
Country of origin | MT |
ECLASS
ECLASS-13.0 | 27371003 |
ETIM
ETIM 9.0 | EC000066 |
UNSPSC
UNSPSC 21.0 | 39122300 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 6(c), 7(a), 7(c)-I |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-25
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |