Plug-in industrial relay with power contacts, 2 changeover contacts, test button, status LED, mechanical switch position indicator, input voltage: 24 V DC
Product Details
General
Do not connect adjacent channels to SELV/ PELV and voltages dangerous to the touch.
General
The outputs are not suitable for switching different outer conductors.
General
Do not use to separate SELV / PELV circuits from other circuits, because safe isolation is not guaranteed.
Product type
Single relay
Operating mode
100% operating factor
Mechanical service life
3x 107 cycles
Insulation characteristics
Insulation
Basic insulation
Insulation characteristics: Air clearances and creepage distances between coil and contact side
Insulation
Basic insulation
Overvoltage category
III
Pollution degree
2
Service life electrical
see diagram
Maximum power dissipation for nominal condition
759 mW
Test voltage (Winding/contact)
2.5 kVrms (50 Hz, 1 min., winding/contact)
Test voltage (Changeover contact/changeover contact)