PI-EX-NAM/RNC-NE
-
Signal isolator
2835367
Ex i binary input: NAMUR isolation amplifiers. For operating proximity sensors and switches in Ex areas. The binary signals are transmitted to a safe area. Relay output (N/C contact), line fault detection. Galvanic 3-way isolation.
Product details
Order information: | The electronics module is plugged into a basic terminal block. |
Product type | Isolating switch amplifier |
Application | Digital IN |
No. of channels | 1 |
Electrical isolation | 3-way isolation |
Insulation voltage input/output/supply | 0.25 kVrms |
Test voltage input/output | 1.5 kV AC |
Supply | |
Supply voltage range | 20 V DC ... 30 V DC |
Max. current consumption | max. 40 mA |
Power dissipation | max. 0.8 W (24 V) |
Control | |
Input name | Control current circuit |
Description of the input | intrinsically safe |
Available input sources | NAMUR proximity sensors |
floating switch contacts | |
Switch contacts with resistance circuit | |
Non-load voltage | 8.2 V DC ±10 % |
Switching threshold "0" signal current | < 1.2 mA (attenuated in acc. with EN 60947-5-6) |
Switching threshold "1" signal, current | > 2.1 mA (non-attenuated in acc. with EN 60947-5-6) |
Switching: Relay | |
Configurable/programmable | Switching behavior can be inverted via DIP switch |
Contact switching type | N/C contact |
Contact material | AgSnO, hard gold-plated |
Limiting continuous current | 1 A (30 V DC) |
0.5 A (125 V AC) | |
Min. switching current | 1 mA |
Safety data | |
Max. output voltage Uo | 10.6 V |
Max. output current Io | 33 mA |
Max. output power Po | 86 mW |
EEX specification | [EEx ia] IIC, EX II (1)GD, KEMA 00 ATEX 1126 |
IIA: Max. external inductivity Lo / Max. external capacitance Co | 230 mH / 72.9 µF |
IIB: Max. external inductivity Lo / Max. external capacitance Co | 110 mH / 16.2 µF |
IIC: Max. external inductivity Lo / Max. external capacitance Co | 30 mH / 2.3 µF |
Status display | Green LED (supply voltage) |
Yellow LED (status display) | |
Red LED (line errors) |
Dimensional drawing |
|
Width | 12.4 mm |
Height | 79 mm |
Depth | 118.4 mm |
Color | green (RAL 6021) |
Flammability rating according to UL 94 | V0 |
Housing material | Polyamide PA non-reinforced |
Ambient conditions | |
Ambient temperature (operation) | -20 °C ... 60 °C (vertical assembly) |
-20 °C ... 55 °C (horizontal assembly) | |
Ambient temperature (storage/transport) | -40 °C ... 80 °C |
Permissible humidity (operation) | 5 % ... 95 % (relative humidity, non-condensing) |
ATEX | |
Identification | II (1) G [Ex ia Ga] IIC |
II (1) D [Ex ia Da] IIIC | |
II 3 G Ex nA nC IIC T4 Gc | |
Certificate | PxCIF07ATEX2835341X |
EAC Ex | |
Identification | [Ex ia Ga] IIC |
Certificate | RU C-DE.AB72.B.00097/19 |
Electromagnetic compatibility | Conformance with EMC directive |
Noise immunity | EN 61326:1997 |
Noise emission | |
Standards/regulations | EN 61326:1997 |
Electrical isolation | 3-way isolation |
Item number | 2835367 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Product key | DK1XXX |
GTIN | 4017918178475 |
Weight per piece (including packing) | 96.7 g |
Weight per piece (excluding packing) | 77.71 g |
Country of origin | DE |
ETIM
ETIM 8.0 | EC001485 |
UNSPSC
UNSPSC 21.0 | 39121000 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 7(a), 7(c)-I |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |