SCC 15-F
-
Shield connection terminal block
1019427
Shield connection terminal block, number of positions: 1, connection method: Spring-cage connection, mounting type: Mounting panel, color: black
Product details
Compatible products
Your advantages
Convenient single-handed installation
Shield connection clamps for cable diameters up to 20 mm
Modern spring technology protects against vibrations
Low transfer impedance due to large-surface shield connection
High corrosion resistance
Unique marking surface for cable designations
As components, it is not possible to certify shield connections in accordance with the requirements of the directive and standards for electrical equipment in potentially explosive areas. As such, shield connection clamps can be used in the Ex area even without an appropriate approval or marking.