Sensor/actuator cable - SAC-8P-MS/20,0-542/ FS SCO BK 1417916

Sensor/actuator cable, 8-position, PVC, yellow, Plug straight M12, coding: A, on Socket straight M12, coding: A, cable length: 20 m


Product Details




Number of positions 8
Application Standard, U.S. cables
Coding A - standard
Insulation characteristics
Overvoltage category II
Degree of pollution 3

Degree of protection IP65
IP67
IP68
Degree of protection IP65/IP67/IP68
Ambient temperature (operation) -25 °C ... 90 °C (Plug / socket)
-40 °C ... 80 °C (cable, fixed installation)
-5 °C ... 80 °C (cable, flexible installation)

Insertion/withdrawal cycles ≥ 100
Header 1
Type Plug straight
Head 2
Type Socket, straight

Color Handle area black
Flammability rating according to UL 94 HB
Sealing material NBR
Material of grip body TPU, hardly inflammable, self-extinguishing
Contact material CuZn
Contact surface material Ni/Au
Contact carrier material TPU GF
Cable gland material Zinc die-cast, nickel-plated

Contact resistance ≤ 5 mΩ
Insulation resistance ≥ 100 MΩ
Nominal voltage UN 30 V AC
30 V DC
Nominal current IN 2 A
Protective circuit unwired

Status display No
Status display present No

Cable length 20 m
Shielded no
UL AWM Style 2517 (105 °C / 300 V)
Cable weight 44 kg/km
Cable structure
Cable type PVC yellow 105 °C
Cable type (abbreviation) 542
External cable diameter 5.7 mm ±0.2 mm
Outer sheath, material PVC
External sheath, color yellow
Conductor material Tin-plated Cu litz wires
Conductor structure signal line 32x 1.10 mm
AWG signal line 24
Material, filler PP
Material wire insulation PVC
Wire diameter incl. insulation 1.12 mm ±0.03 mm
Single wire, color white, brown, green, yellow, gray, pink, blue, red
Overall twist 8 wires around filler to the core
Electrical properties
Nominal voltage, cable 300 V
Conductor resistance max. 79.7 Ω/km (20 °C)
Cable insulation resistance ≥ (550 M Ohms/m @ 500V)
Mechanical properties
Minimum bending radius, flexible installation 8 x D
Ambient conditions
Flame resistance FT1, VW-1
Other resistance UV resistant
Ambient temperature (operation) -5 °C ... 105 °C (cable, flexible installation)
-30 °C ... 105 °C (cable, fixed installation)
UL AWM Style 2517 (105 °C / 300 V)
Cable type PVC yellow 105 °C 542
Single wire, color white, brown, green, yellow, gray, pink, blue, red
External sheath, color yellow
Conductor structure signal line 32x 1.10 mm
AWG signal line 24
Outer sheath, material PVC
Nominal voltage, cable 300 V
Flame resistance FT1, VW-1
Cable structure
Cable type PVC yellow 105 °C
Outer sheath, material PVC
External sheath, color yellow
Ambient conditions
Ambient temperature (operation) -5 °C ... 80 °C (cable, flexible installation)

Standards/specifications IEC 61076-2-101


Order Key 1417916
Packing unit 1 pc
Minimum order quantity 1 pc
Sales Key BF1
GTIN 4055626211350
Weight per Piece (including packing) 897.6 GRM
Weight per Piece (excluding packing) 897.0 GRM
Customs tariff number 85444290
Country of origin US



UL Listed

Approval Specification Data
Nominal voltage UN 30 V
Nominal current IN 2 A

cUL Listed

Approval Specification Data
Nominal voltage UN 30 V
Nominal current IN 2 A

EAC-RoHS

EAC

cULus Listed


REACh SVHC Lead 7439-92-1
China RoHS Environmentally Friendly Use Period = 50 years
China RoHS For details about hazardous substances go to tab “Downloads”, Category “Manufacturer's declaration”