SAC-8P-M12MS/ 4,0-28X OD
-
Sensor/actuator cable
1411662
Sensor/actuator cable, 8-position, PE-X halogen-free, black-gray RAL 7021, Plug straight M12, coding: A, on free cable end, cable length: 4 m, for outdoor applications, with high-grade steel knurl
Product details
Product type | Sensor/actuator cable |
Application | External areas |
Number of positions | 8 |
No. of cable outlets | 1 |
Shielded | no |
Coding | A |
Insulation characteristics | |
Degree of pollution | 3 |
Flammability rating according to UL 94 | V0 |
Material of grip body | PP |
Contact material | CuSn |
Contact surface material | Ni/Au |
Contact carrier material | PP |
Material for screw connection | Stainless steel |
Insulation resistance | ≥ 100 MΩ |
Nominal voltage UN | 30 V AC |
30 V DC | |
Nominal current IN | 2 A |
Mechanical data | |
Insertion/withdrawal cycles | ≥ 100 |
Status display | no |
Status display present | no |
Connection 1 | |
Type | Plug straight M12 |
Number of positions | 8 |
Coding type | A |
Connection 2 | |
Type | free cable end |
Cable length | 4 m |
PE-X black [28X] | |
Dimensional drawing |
|
Cable weight | 65 kg/km |
Number of positions | 8 |
Shielded | no |
Cable type | PE-X black [28X] |
Conductor structure signal line | 32x 0.10 mm |
AWG signal line | 24 |
Conductor cross section | 8x 0.25 mm² |
Wire diameter incl. insulation | 1.17 mm ±0.02 mm |
External cable diameter | 6.80 mm ±0.2 mm |
Outer sheath, material | PE-X |
External sheath, color | black-gray RAL 7021 |
Conductor material | Bare Cu litz wires |
Material, filler | PP yarn |
Material wire insulation | PE-X |
Single wire, color | white, brown, green, yellow, gray, pink, blue, red |
Thickness, insulation | approx. 0.25 mm (Core insulation) |
Thickness, outer sheath | approx. 1.30 mm |
Overall twist | 8 wires around filler to the core |
Length of twist, overall twist | 67 mm |
Max. conductor resistance | ≤ 78 Ω/km (at 20 °C) |
Insulation resistance | ≥ 100 MΩ*km (at 20 °C) |
Nominal voltage, cable | ≤ 300 V AC |
Test voltage | ≥ 3000 V AC (Spark test) |
Minimum bending radius, fixed installation | 5 x D |
Minimum bending radius, flexible installation | 10 x D |
Smallest bending radius, fixed installation | 34 mm |
Smallest bending radius, movable installation | 68 mm |
Dynamic load capacity (bending) | Max. bending cycles: 2000000, Bending radius: 10 x D, Traversing path: 10 m, Traversing rate: 3 m/s, Acceleration: 10 m/s² |
Halogen-free | in accordance with DIN VDE 0472 part 815 |
in accordance with DIN EN 50267-2-1 | |
Flame resistance | According to DIN EN 60332-1-2 |
according to DIN EN 50266-2-5 | |
Resistance to oil | According to DIN EN 60811-2-1, 168 h at 100°C |
According to DIN EN 50306 | |
Other resistance | Resistance to fuels (according to IEC 60811, 168 h at 70°C) |
UV resistant (according to DIN VDE 0276-605) | |
Special properties | Irradiated |
Ambient temperature (operation) | -40 °C ... 105 °C (cable, fixed installation) |
-15 °C ... 105 °C (Cable, flexible installation) | |
20 °C ±5 °C (cable, drag chain applications) |
Ambient conditions | |
Degree of protection | IP65 |
IP68 | |
Ambient temperature (operation) | -40 °C ... 105 °C (Plug / socket) |
Ambient temperature (operation) (Operation) | -40 °C ... 85 °C (On sudden changes in temperature (according to IEC 60512-11-4)) |
M12 | |
Standard designation | M12 connector |
Standards/specifications | IEC 61076-2-101 |
Item number | 1411662 |
Packing unit | 1 pc |
Minimum order quantity | 50 pc |
Product key | AF1CFA |
GTIN | 4046356936835 |
Weight per piece (including packing) | 260.1 g |
Weight per piece (excluding packing) | 32.1 g |
Country of origin | PL |
ECLASS
ECLASS-13.0 | 27060311 |
ECLASS-15.0 | 27060311 |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
Your advantages
Easy and safe: 100 % electrically tested plug-in components
Robust throughout: resistant to oil, UV, and ozone, withstands temperatures from -40°C … +105°C