SAC-8P-47,0-PVC/M12FS SH
-
Sensor/actuator cable
1575084
Sensor/actuator cable, 8-position, PVC, black RAL 9005, shielded, free cable end, on Socket straight M12, coding: A, cable length: 47 m
Product details
Product type | Sensor/actuator cable |
Number of positions | 8 |
No. of cable outlets | 1 |
Shielded | yes |
Coding | A |
Insulation characteristics | |
Overvoltage category | II |
Degree of pollution | 3 |
Flammability rating according to UL 94 | HB |
Seal material | NBR |
Material of grip body | TPU, hardly inflammable, self-extinguishing |
Contact material | CuZn |
Contact surface material | Ni/Au |
Contact carrier material | TPU GF |
Material for screw connection | Zinc die-cast, nickel-plated |
Insulation resistance | ≥ 100 MΩ |
Nominal voltage UN | 30 V |
Nominal current IN | 2 A |
Mechanical data | |
Insertion/withdrawal cycles | ≥ 100 |
Status display | no |
Status display present | no |
Connection 1 | |
Type | free cable end |
Connection 2 | |
Type | Socket straight M12 |
Number of positions | 8 |
Coding type | A |
Cable length | 47 m |
PVC black [PVC] | |
Dimensional drawing |
|
Note | The cable is not suitable for use with drag chains. |
Cable weight | 85 kg/km |
UL AWM Style | 2517 |
Number of positions | 8 |
Shielded | yes |
Cable type | PVC black [PVC] |
Conductor structure signal line | 32x 0.10 mm |
AWG signal line | 24 |
Conductor cross section | 8x 0.25 mm² (Signal line) |
Wire diameter incl. insulation | 1.5 mm ±0.05 mm (Signal line) |
External cable diameter | 7.70 mm ±0.2 mm |
Outer sheath, material | PVC |
External sheath, color | black RAL 9005 |
Conductor material | Bare Cu litz wires |
Material, filler | PVC |
Material wire insulation | PVC |
Single wire, color | white, brown, green, yellow, gray, pink, blue, red |
Thickness, insulation | ≥ 0.38 mm (Conductor insulation, signal line) |
≥ 0.76 mm (Outer cable sheath) | |
Overall twist | 8 wires around filler to the core, twisted in with additional Cu litz in the wire outer godet |
Optical shield covering | 85 % |
Max. conductor resistance | ≤ 78 Ω/km |
Insulation resistance | ≥ 10 GΩ*km |
Nominal voltage, cable | 300 V |
Test voltage | 3000 V |
Smallest bending radius, fixed installation | 38.5 mm |
Smallest bending radius, movable installation | 77 mm |
Flame resistance | According to UL 758/1581 (Cable Flame) |
According to DIN EN 60332-1-2 (60 s) | |
Resistance to oil | According to DIN EN 60811-2-1, 168 h at 80°C |
Ambient temperature (operation) | -25 °C ... 105 °C (cable, fixed installation) |
Ambient conditions | |
Degree of protection | IP65 |
IP67 | |
Ambient temperature (operation) | -25 °C ... 90 °C (Plug / socket) |
-25 °C ... 80 °C (cable, fixed installation) | |
-5 °C ... 80 °C (Cable, flexible installation) |
Item number | 1575084 |
Packing unit | 1 pc |
Minimum order quantity | 50 pc |
Product key | AF1CMA |
GTIN | 4046356433563 |
Weight per piece (including packing) | 4,193.3 g |
Weight per piece (excluding packing) | 99.99 g |
Country of origin | PL |
ECLASS
ECLASS-13.0 | 27060311 |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |