Sensor/actuator cable - SAC-5P-MS/ 2,0-186 SCO
1518326

Sensor/actuator cable, 5-position, PUR, black-gray RAL 7021, Plug straight M12 SPEEDCON, coding: A, on free cable end, cable length: 2 m


Product Details




Product type Sensor/actuator cable
Number of positions 5
Application Standard
No. of cable outlets 1
Shielded no
Coding A - standard
Insulation characteristics
Overvoltage category II
Degree of pollution 3

Flammability rating according to UL 94 HB
Material of grip body TPU, hardly inflammable, self-extinguishing
Contact material CuSn
Contact surface material Ni/Au
Contact carrier material TPU GF
Cable gland material Zinc die-cast, nickel-plated

Contact resistance ≤ 5 mΩ
Insulation resistance ≥ 100 MΩ
Nominal voltage UN 48 V AC
60 V DC
Nominal current IN 4 A
Protective circuit unwired

Conductor connection
Tightening torque 0.4 NmM12 connector

Insertion/withdrawal cycles ≥ 100
Header 1
Head design Plug
Head cable outlet straight
Head thread type M12
Head locking type SPEEDCON
Coding A
Head 2
Head design free cable end

Status display No
Status display present No

Cable length 2 m
Cable weight 67 kg/km
Number of positions 5
Shielded no
Cable type PUR POWER 0.75 mm² black [186]
Conductor structure signal line 42x 0.15 mm
AWG signal line 18
Conductor cross section 5x 0.75 mm² (power line)
Wire diameter incl. insulation 1.7 mm ±0.05 mm
External cable diameter 6.3 mm ±0.2 mm
Outer sheath, material PUR
External sheath, color black-gray RAL 7021
Conductor material Bare Cu litz wires
Material wire insulation PVC
Single wire, color Brown, white, blue, black, gray
Thickness, insulation ≥ 0.23 mm (Core insulation)
≥ 0.76 mm (Outer cable sheath)
Overall twist 5 wires around filler to the core
Max. conductor resistance max. 26 Ω/km (at 20 °C)
Insulation resistance ≥ 1 MΩ*km (at 20 °C)
Nominal voltage, cable ≤ 300 V
Test voltage ≥ 3000 V
Smallest bending radius, movable installation 63 mm
Max. bending cycles 2000000
Flame resistance in accordance with DIN UL-Style 20549
Resistance to oil in accordance with DIN EN 60811-2-1
Ambient temperature (operation) -25 °C ... 80 °C (cable, fixed installation)
-5 °C ... 80 °C (Cable, flexible installation)
Cable structure
Cable type PUR POWER 0.75 mm² black
External cable diameter 6.70 mm
Outer sheath, material PUR
External sheath, color black-gray RAL 7021
Conductor material Bare Cu litz wires
Conductor structure signal line 40x 0.15 mm
AWG signal line 18
Material wire insulation PVC
Thickness, insulation approx. 0.38 mm (Core insulation)
Wire diameter incl. insulation approx. 1.9 mm
Single wire, color Brown, white, blue, black, gray
Overall twist 5 wires around filler to the core
Length of twist, overall twist 80 mm
Electrical properties
Nominal voltage, cable 300 V
Test voltage, cable 3000 V
Mechanical properties
Smallest bending radius, fixed installation ≥ 93.8 mm
Smallest bending radius, movable installation ≥ 93.8 mm
Bending cycles
Smallest bending radius, fixed installation ≥ 93.8 mm
Smallest bending radius, movable installation ≥ 93.8 mm
Ambient conditions
Ambient temperature (operation) -5 °C ... 80 °C (Cable, flexible installation)
-25 °C ... 80 °C (cable, fixed installation)

Degree of protection IP65
IP67
IP68
Ambient temperature (operation) -25 °C ... 90 °C (Plug / socket)
-25 °C ... 80 °C (cable, fixed installation)
-5 °C ... 80 °C (Cable, flexible installation)

Standards/specifications IEC 61076-2-101

Item number 1518326
Packing unit 1 pc
Minimum order quantity 1 pc
Sales Key BF1
Product Key BF1CDA
Catalog Page Page 199 (C-6-2019)
GTIN 4017918968441
Weight per Piece (including packing) 149.4 g
Weight per Piece (excluding packing) 144.8 g
Customs tariff number 85444290
Country of origin PL


ECLASS

ECLASS-9.0 27060311
ECLASS-10.0.1 27060311
ECLASS-11.0 27060311

ETIM

ETIM 8.0 EC001855

UNSPSC

UNSPSC 21.0 26121600

UL Listed

Approval ID: FILE E 221474
Approval Specification Data
Nominal Voltage UN Nominal Current IN Cross Section AWG Cross Section mm2
125 V 4 A

cUL Listed

Approval ID: FILE E 221474
Approval Specification Data
Nominal Voltage UN Nominal Current IN Cross Section AWG Cross Section mm2
125 V 4 A

EAC

Approval ID: RU D-DE.HB35.B.00387

cULus Listed


China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values

Your advantages

Easy and safe: 100% electrically tested plug-in components
Save time, thanks to installation with SPEEDCON fast locking system
High-performance: connectors and cables with a large conductor cross section for power supply