SAC-5P-M12MS/100-PUR/M12FS SH
-
Sensor/actuator cable
1426078
Sensor/actuator cable, 5-position, PUR halogen-free, black-gray RAL 7021, shielded, Plug straight M12, coding: A, on Socket straight M12, coding: A, cable length: 100 m
Product details
Product type | Sensor/actuator cable |
Number of positions | 5 |
No. of cable outlets | 1 |
Shielded | yes |
Coding | A |
Insulation characteristics | |
Overvoltage category | II |
Degree of pollution | 3 |
Flammability rating according to UL 94 | HB |
Seal material | NBR |
Material of grip body | TPU, hardly inflammable, self-extinguishing |
Contact material | CuSn |
Contact surface material | Ni/Au |
Contact carrier material | TPU GF |
Material for screw connection | Zinc die-cast, nickel-plated |
Insulation resistance | ≥ 10 MΩ |
Nominal voltage UN | 48 V AC |
60 V DC | |
Nominal current IN | 4 A |
Mechanical data | |
Insertion/withdrawal cycles | ≥ 100 |
Status display | no |
Status display present | no |
Connection 1 | |
Type | Plug straight M12 |
Number of positions | 5 |
Coding type | A |
Connection 2 | |
Type | Socket straight M12 |
Number of positions | 5 |
Coding type | A |
Cable length | 100 m |
PUR halogen-free black [PUR] | |
Dimensional drawing |
|
Cable weight | 43 kg/km |
UL AWM Style | 20549 / 10493 (80°C/300 V) |
Number of positions | 5 |
Shielded | yes |
Cable type | PUR halogen-free black [PUR] |
Conductor structure signal line | 42x 0.10 mm |
AWG signal line | 22 |
Conductor cross section | 5x 0.34 mm² (Signal line) |
Wire diameter incl. insulation | 1.27 mm ±0.02 mm (Signal line) |
External cable diameter | 5.25 mm ±0.2 mm |
Outer sheath, material | PUR |
External sheath, color | black-gray RAL 7021 |
Conductor material | Bare Cu litz wires |
Material wire insulation | PP |
Single wire, color | brown, white, blue, black, gray |
Thickness, insulation | ≥ 0.21 mm |
Thickness, outer sheath | approx. 0.50 mm |
Overall twist | 5 wires around filler to the core |
Optical shield covering | 80 % |
Max. conductor resistance | max. 57 Ω/km (at 20 °C) |
Insulation resistance | 70 GΩ*km (at 20 °C) |
Nominal voltage, cable | 300 V (at 20 °C) |
Test voltage Core/Core | 3000 V (at 20 °C) |
Smallest bending radius, fixed installation | 26 mm |
Smallest bending radius, movable installation | 52 mm (up to +60 °C) |
Dynamic load capacity (bending) | Max. bending cycles: 10000000, Bending radius: 52 mm, Traversing path: 10 m, Traversing rate: 3 m/s, Acceleration: 10 m/s² |
Dynamic load capacity (torsion) | Torsion: ±180 °/m, Torsion cycles: ≥2000000, Torsional frequency: 35 cycles/min. |
Halogen-free | in accordance with DIN VDE 0472 part 815 |
in accordance with DIN EN 50267-2-1 | |
Flame resistance | in accordance with UL 758/1581 FT2 |
DIN EN 60332-2-2 (20 s) | |
Resistance to oil | in accordance with DIN EN 60811-2-1 |
Other resistance | Highly resistant to acids, alkaline solutions and solvents |
hydrolysis and microbe resistant | |
Resistant to salt water | |
partly UV-resistant (in accordance with DIN EN ISO 4892-2-A) | |
abrasion-resistant | |
Special properties | Flexible cable conduit capable |
Silicone-free | |
Free of substances which would hinder coating with paint or varnish | |
Low adhesion surface | |
Ambient temperature (operation) | -40 °C ... 80 °C (cable, fixed installation) |
-25 °C ... 80 °C (Cable, flexible installation) |
Ambient conditions | |
Degree of protection | IP65 |
IP67 | |
Ambient temperature (operation) | -25 °C ... 90 °C (Plug / socket) |
-25 °C ... 80 °C (cable, fixed installation) | |
-5 °C ... 80 °C (Cable, flexible installation) |
Item number | 1426078 |
Packing unit | 1 pc |
Minimum order quantity | 25 pc |
Product key | AF1CKA |
GTIN | 4055626443720 |
Weight per piece (including packing) | 4,952 g |
Weight per piece (excluding packing) | 4,952 g |
Country of origin | PL |
ECLASS
ECLASS-13.0 | 27060311 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |