SAC-4P-M12MR/ 1,5-PUR/M12FR TP
-
Sensor/actuator cable
1505193
Sensor/actuator cable, 4-position, PUR/PVC, green RAL 6017, Plug angled M12, coding: A, on Socket angled M12, coding: A, cable length: 1.5 m
Product details
Product type | Sensor/actuator cable |
Number of positions | 4 |
No. of cable outlets | 1 |
Shielded | no |
Coding | A |
Insulation characteristics | |
Overvoltage category | II |
Degree of pollution | 3 |
Flammability rating according to UL 94 | HB |
Seal material | NBR |
Material of grip body | TPU, hardly inflammable, self-extinguishing |
Contact material | CuSn |
Contact surface material | Ni/Au |
Contact carrier material | TPU GF |
Material for screw connection | Zinc die-cast, nickel-plated |
Insulation resistance | ≥ 100 MΩ |
Nominal voltage UN | 250 V AC |
250 V DC | |
Nominal current IN | 4 A |
Mechanical data | |
Insertion/withdrawal cycles | ≥ 100 |
Status display | no |
Status display present | no |
Connection 1 | |
Type | Plug angled M12 |
Number of positions | 4 |
Coding type | A |
Connection 2 | |
Type | Socket angled M12 |
Number of positions | 4 |
Coding type | A |
Cable length | 1.5 m |
PUR/PVC green [350] | |
Number of positions | 4 |
Shielded | no |
Cable type | PUR/PVC green [350] |
Conductor structure signal line | 28x 0.15 mm |
AWG signal line | 20 |
Conductor cross section | 0.5 mm² |
External cable diameter | 7.8 mm |
Outer sheath, material | PUR |
External sheath, color | green RAL 6017 |
Conductor material | Bare Cu litz wires |
Material wire insulation | PVC |
Single wire, color | brown-white, green-yellow |
Thickness, insulation | Core insulation |
approx. 1.00 mm (Inner sheath) | |
approx. 0.70 mm (Outer cable sheath) | |
Nominal voltage, cable | 300 V |
Test voltage | 1500 V |
Smallest bending radius, movable installation | 78 mm |
Dynamic load capacity (bending) | Max. bending cycles: 2000000, Bending radius: 78 mm, Traversing path: 5 m, Traversing rate: 3 m/s |
Ambient temperature (operation) | -25 °C ... 80 °C (cable, fixed installation) |
-5 °C ... 80 °C (Cable, flexible installation) |
Ambient conditions | |
Degree of protection | IP65 |
IP67 | |
IP68 | |
Ambient temperature (operation) | -25 °C ... 90 °C (Plug / socket) |
-40 °C ... 80 °C (cable, fixed installation) | |
-5 °C ... 80 °C (Cable, flexible installation) |
Item number | 1505193 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Note | Made to order (non-returnable) |
Sales key | BF1 |
Product key | AF1CCA |
GTIN | 4017918902377 |
Weight per piece (including packing) | 125 g |
Weight per piece (excluding packing) | 125 g |
Customs tariff number | 85444290 |
Country of origin | PL |
ECLASS
ECLASS-13.0 | 27060311 |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |