UL Listed
Nominal voltage UN | 30 V |
---|---|
Nominal current IN | 4 A |
cUL Listed
Nominal voltage UN | 30 V |
---|---|
Nominal current IN | 4 A |
Sensor/actuator cable, 4-position, PVC, black RAL 9005, Plug straight M8, on Socket straight M8, cable length: 5 m
Nominal voltage UN | 30 V |
---|---|
Nominal current IN | 4 A |
Nominal voltage UN | 30 V |
---|---|
Nominal current IN | 4 A |