SAC-4P-M5MR/ 1,5-PUR
-
Sensor/actuator cable
1530388
Sensor/actuator cable, 4-position, PUR, black RAL 9005, Plug angled M5, coding: A, on free cable end
Product details
Product type | Sensor/actuator cable |
Application | Standard |
Number of positions | 4 |
No. of cable outlets | 1 |
Shielded | no |
Coding | A |
Insulation characteristics | |
Overvoltage category | II |
Degree of pollution | 3 |
Material of grip body | PUR |
Contact material | CuZn |
Contact surface material | Au |
Contact carrier material | PUR |
Material for screw connection | Brass, nickel-plated |
Insulation resistance | ≥ 10 GΩ |
Nominal voltage UN | 48 V AC |
60 V DC | |
Nominal current IN | 1 A |
Test voltage | 1750 V |
Mechanical data | |
Insertion/withdrawal cycles | ≥ 100 |
Status display | no |
Status display present | no |
Connection 1 | |
Type | Plug angled M5 |
Number of positions | 4 |
Coding type | A |
Connection 2 | |
Type | free cable end |
PUR/PVC black [350] | |
Dimensional drawing |
|
Number of positions | 4 |
Shielded | no |
Cable type | PUR/PVC black [350] |
Conductor structure signal line | 18x 0.10 mm |
AWG signal line | 26 |
Conductor cross section | 4x 0.14 mm² (Signal line) |
Wire diameter incl. insulation | 0.92 mm ±0.02 mm |
External cable diameter | 3.50 mm ±0.1 mm |
Outer sheath, material | PUR |
External sheath, color | black RAL 9005 |
Conductor material | Bare Cu litz wires |
Material wire insulation | PVC |
Single wire, color | brown, white, blue, black |
Overall twist | 4 wires, twisted |
Max. conductor resistance | 148 Ω/km |
Insulation resistance | 100 MΩ*km |
Nominal voltage, cable | 100 V |
Test voltage | 800 Vrms |
Smallest bending radius, fixed installation | 9 mm |
Smallest bending radius, movable installation | 18 mm |
Ambient temperature (operation) | -15 °C ... 80 °C (cable, fixed installation) |
-5 °C ... 80 °C (Cable, flexible installation) |
Ambient conditions | |
Degree of protection | IP65 |
IP67 | |
IP68 | |
Ambient temperature (operation) (male connector/female connector) | -25 °C ... 80 °C (Plug / socket) |
Standard designation | M5 connector |
Standards/specifications | IEC 61076-2-105 |
Item number | 1530388 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Note | Made to order (non-returnable) |
Sales key | BF1 |
Product key | AF1ACA |
GTIN | 4046356024181 |
Weight per piece (including packing) | 31.3 g |
Weight per piece (excluding packing) | 30.46 g |
Customs tariff number | 85444290 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27060311 |
ECLASS-13.0 | 27060311 |
Compatible products
-
-
UC-WMT (23X4) - Conductor marker 0819411
-
US-WMT (23X4) - Cable marker 0828769
-
WMTW (23X4)R - Cable marker 0831004
-
WP-CTA POM 13,0 BK - Protective hose adapter 1422884
-
WP-PA HF 13,0 BK - Protective hose 3240681
-
WP-PA HF-HB 13,0 BK - Protective hose 3240839
-
B-STIFT - Marker pen 1051993
-
CUTFOX-S VDE - Diagonal cutter 1212207
-
WIREFOX SAC-1 - Stripping tool 1212757
-
WIREFOX SAC - Stripping tool 1212623
-
WIREFOX 10 - Stripping tool 1212150
Your advantages
Easy and safe: 100 % electrically tested plug-in components