FL MGUARD RS
-
Router
2989310
Router with intelligent Firewall, data throughput up to 99 Mbps (Wire Speed Performance), Stateful Inspection Firewall for optimum safety and extremely simple configuration, in the ME45 format
Free download available.
Downloads
Product details
Width | 45 mm |
Height | 99 mm |
Depth | 112 mm |
Color | green |
Housing material | PA 6.6 |
Ethernet | |
Connection method | RJ45 |
Transmission speed | 10/100 Mbps |
Transmission physics | Ethernet in RJ45 twisted pair |
Transmission length | 100 m (per segment) |
Signal LEDs | Supply voltage, data transmission, error, link, activity |
No. of channels | 2 |
Potential-free signaling contact | |
Connection method | Plug-in/screw connection via COMBICON |
Functionality | |
Basic functions | Router with intelligent Firewall |
System requirements | |
Supported browsers | HTTPS support required |
Product type | Security router for the DIN rail |
Type | Stand-Alone |
Insulation characteristics | |
Protection class | III (IEC 61140, EN 61140, VDE 0140-1) |
Security functions | |
Dynamic Host Configuration Protocol (DHCP) support | Server or Relay Agent |
Filtering | MAC and IP addresses, ports, protocols |
Firewall data throughput | max. 210 Mbps (Router mode, default firewall rules, bidirectional throughput) |
max. 149 Mbps (Stealth mode, default firewall rules, bidirectional throughput) | |
Firewall rules | Configurable stateful inspection firewall |
Basic functions | Router with intelligent Firewall |
Link Layer Discovery Protocol (LLDP) | As per protocol 802.2 |
Network Time Protocol (NTP) client | Client |
Remote Syslog Logging | on externals server |
Routing | Standard routing, NAT, 1:1-NAT, port forwarding |
Protection against | IP spoofing, DoS and Syn Flood Protection |
Encryption methods | DES, 3DES, AES-128, -192, -256 |
Virtual private network (VPN) throughput | max. 85 Mbps (Router mode, VPN bidirectional throughput) |
max. 58 Mbps (Stealth mode, VPN bidirectional throughput) |
Local diagnostics | P1, P2 Supply voltage US1, US2 Green LED |
One LED per port Link active Green LED | |
Maximum power dissipation for nominal condition | 4.08 W |
Supply | |
Supply voltage (DC) | 24 V DC |
Supply voltage range | 9 V DC ... 36 V DC |
Power supply connection | Via COMBICON, max. conductor cross section 2.5 mm² |
Residual ripple | 3.6 VPP (within the permitted voltage range) |
Typical current consumption | 170 mA |
Function | |
Signal contact control voltage | 24 V DC (typical) |
Signal contact control current | 170 mA (typical) |
Connection method | RJ45, shielded |
Ambient conditions | |
Degree of protection | IP20 |
Ambient temperature (operation) | 0 °C ... 55 °C |
Permissible humidity (operation) | 10 % ... 95 % (non-condensing) |
Mounting type | DIN rail mounting |
Electromagnetic compatibility | Conformance with EMC Directive 2014/30/EU |
Conformance with EMC directives | IEC 61000-6-2 IEC 61000-4-2 (ESD) 6 kV contact discharge, 8 kV air discharge |
IEC 61000-6-2 IEC 61000-4-3 (immunity to radiated interference) 10 V/m (80 MHz ... 2000 MHz) | |
IEC 61000-6-2 IEC 61000-4-4 (burst) 2 kV power line, 1kV data line | |
IEC 61000-6-2 IEC 61000-4-5 (surge) power line: 2 kV (line/earth), 1 kV (line/line), 1 kV data line | |
IEC 61000-6-2 IEC 61000-4-6 (immunity to conducted interference) 3 V (10 kHz ... 150 kHz), 10 V (150 kHz ... 80 MHz) | |
Noise immunity | EN 61000-6-2:2005 |
Noise emission | |
Standards/regulations | EN 61000-6-4 |
Status display | LEDs:P1, P2, Fault, State, Error, LAN, WAN |
Item number | 2989310 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | DNN |
Product key | DNN311 |
Catalog page | Page 112 (AX-2011) |
GTIN | 4046356298940 |
Weight per piece (including packing) | 324.9 g |
Weight per piece (excluding packing) | 250 g |
Customs tariff number | 85176200 |
Country of origin | DE |
UNSPSC
UNSPSC 21.0 | 43222609 |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
FL CAT5 PATCH 0,5 - Patch cable 2832263
-
FL CAT5 PATCH 1,0 - Patch cable 2832276
-
FL CAT5 PATCH 1,5 - Patch cable 2832221
-
FL CAT5 PATCH 2,0 - Patch cable 2832289
-
FL CAT5 PATCH 3,0 - Patch cable 2832292
-
FL CAT5 PATCH 5,0 - Patch cable 2832580
-
FL CAT5 PATCH 7,5 - Patch cable 2832616
-
FL CAT5 PATCH 10,0 - Patch cable 2832629
-
FL CAT6 PATCH 12,5 - Patch cable 2891369
-
FL CAT6 PATCH 15,0 - Patch cable 2891372
-
FL CAT6 PATCH 20,0 - Patch cable 2891576
-
FL RJ45 PROTECT CAP - Dust protection 2832991
-
FL PLUG RJ45 GR/2 - RJ45 connector 2744856
-
FL PLUG RJ45 GN/2 - RJ45 connector 2744571
-
FL CRIMPTOOL - Assembly tool 2744869
-
FL MGUARD LIC CIM - License 2701083
-
FL MGUARD LIC VPN-10 - License 2700194
Your advantages
Central management tool
Maximum performance
Maximum security