Screw bridge - FB 4- 6 0201252

Fixed bridge, pitch: 6.2 mm, number of positions: 4, color: silver


Product Details




Number of positions 4

Mounting type Screw mounting

Color silver
Material Copper
Coating tin-plated

Pitch 6.2 mm


Order Key 0201252
Packing unit 10 pc
Minimum order quantity 10 pc
Sales Key BE1
GTIN 4017918252724
Weight per Piece (including packing) 6.7 GRM
Weight per Piece (excluding packing) 6.5 GRM
Customs tariff number 85369095
Country of origin DE



China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values


Compatible Products