Sample set - SAMPLE PTSM 0,5 PI/PL-8 SET 1714628

Connector set, number of positions: 8, pitch: 2.5 mm, color: white


Product Details




Number of positions 8
Set consists of 1709456 PTSM 0,5/ 8-PI-2,5 WH
1709465 PTSM 0,5/ 8-PL-2,5 WH

Color white

Dimensional drawing
Pitch 2.5 mm


Order Key 1714628
Packing unit 1 pc
Minimum order quantity 1 pc
Note Made to Order (non-returnable)
GTIN 4055626379241
Weight per Piece (including packing) 6.4 GRM
Weight per Piece (excluding packing) 6.4 GRM
Customs tariff number 85366990



EAC


China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values


Compatible Products

Your advantages

White design: Stable color when welding and during use
Time saving push-in connection, tools not required
Defined contact force ensures that contact remains stable over the long term
High current carrying capacity of 6 A in very compact dimensions
Inverted connector with pin contacts for touch-proof device outputs or free-hanging cable/cable connections
Intuitive locking mechanism prevents accidental disconnection