PSR-SPP-42-48UC/ESAM4/3X1/1X2B
-
Safety relays
2901417
Safety relay for emergency stop and safety door monitoring up to SIL 3 or Cat. 4, PL e in accordance with EN ISO 13849, 1- or 2-channel operation, 3 enabling current paths, nominal input voltage: 42 V AC/DC ... 48 V AC/DC, plug-in Push-in terminal block
Free download available.
Downloads
Product details
| Note on application | |
| Note on application | Only for industrial use |
| Product family | PSRclassic |
| Application | Emergency stop |
| Safety door | |
| Control | 1 and 2 channel |
| Mechanical service life | approx. 107 cycles |
| Relay type | Electromechanical relay with force-guided contacts in accordance with IEC/EN 61810-3 |
| Insulation characteristics: Air clearances and creepage distances between the power circuits | |
| Overvoltage category | III |
| Degree of pollution | 2 |
| Maximum power dissipation for nominal condition | 4.56 W |
| Nominal operating mode | 100% operating factor |
| Air clearances and creepage distances between the power circuits | |
| Rated insulation voltage | 250 V AC |
| Rated surge voltage/insulation | 4 kV / basic insulation (safe isolation, reinforced insulation, and 6 kV between A1-A2/logic/enabling and signaling current paths) |
| General | |
| Control supply voltage range | 42 V AC/DC ... 48 V AC/DC -15 % ... +10 % (Rated control circuit supply voltage US) |
| Rated control supply current IS | 95 mA |
| Typical input current at UN | 95 mA |
| Voltage at input/start and feedback circuit | ~ 24 V DC |
| Typical response time | 40 ms (man. start) |
| Typ. starting time with Us | 330 ms (when controlled via A1) |
| Typical release time | 90 ms (when controlled via A1) |
| 20 ms (when controlled via S11/S12 and S21/S22) | |
| Concurrence | ∞ |
| Recovery time | 1 s |
| Maximum switching frequency | 0.5 Hz |
| Protective circuit | Surge protection; Varistor 275 VRMS (A1-A2) |
| Surge protection; Varistor | |
| Max. permissible overall conductor resistance | 50 Ω |
| Operating voltage display | Green LED |
| Status display | LED (green) |
| Contact switching type | 3 enabling current paths |
| 1 signaling current path | |
| Contact material | AgSnO2, + 0.2 µm Au |
| Maximum switching voltage | 250 V AC/DC |
| Minimum switching voltage | 10 V AC/DC |
| Limiting continuous current | 6 A (Enabling current paths) |
| 5 A (Signaling current path) | |
| Maximum inrush current | 6 A |
| Inrush current, minimum | 10 mA |
| Sq. Total current | 72 A2 |
| Interrupting rating (ohmic load) max. | 144 W (24 V DC, τ = 0 ms) |
| 230 W (48 V DC, τ = 0 ms) | |
| 68 W (110 V DC, τ = 0 ms) | |
| 88 W (220 V DC, τ = 0 ms) | |
| 2000 VA (250 V AC, τ = 0 ms) | |
| Maximum interrupting rating (inductive load) | 48 W (24 V DC, τ = 40 ms) |
| 40 W (48 V DC, τ = 40 ms) | |
| 35 W (110 V DC, τ = 40 ms) | |
| 33 W (220 V DC, τ = 40 ms) | |
| Switching power min. | 100 mW |
| Switching capacity (360/h cycles) | 6 A (24 V DC) |
| 5 A (230 V AC) | |
| Switching capacity (3600/h cycles) | 3 A (24 V (DC13)) |
| 3 A (230 V (AC 15)) | |
| Output fuse | 10 A gL/gG NEOZED (Enabling current paths) |
| 6 A gL/gG NEOZED (Signaling current path) |
| Connection technology | |
| pluggable | yes |
| Conductor connection | |
| Connection method | Push-in connection |
| Conductor cross-section rigid | 0.2 mm² ... 1.5 mm² |
| Conductor cross-section flexible | 0.2 mm² ... 1.5 mm² |
| Conductor cross-section, flexible, with ferrule, with plastic sleeve | 0.25 mm² ... 1.5 mm² (only together with CRIMPFOX 6) |
| Conductor cross-section, flexible, with ferrule, without plastic sleeve | 0.25 mm² ... 1.5 mm² (only together with CRIMPFOX 6) |
| Conductor cross-section AWG | 24 ... 16 |
| Stripping length | 8 mm |
| Width | 22.5 mm |
| Height | 112 mm |
| Depth | 114.5 mm |
| Housing material | PA |
| Safety data | |
| Stop category | 0 |
| Safety data: EN ISO 13849 | |
| Performance level (PL) | e |
| Safety data: IEC 61508 - High demand | |
| Safety Integrity Level (SIL) | 3 |
| Safety data: IEC 61508 - Low demand | |
| Safety Integrity Level (SIL) | 3 |
| Safety data: EN IEC 62061 | |
| Safety Integrity Level (SIL) | 3 |
| Ambient conditions | |
| Degree of protection | IP20 |
| Min. degree of protection of inst. location | IP54 |
| Ambient temperature (operation) | -25 °C ... 55 °C |
| Ambient temperature (storage/transport) | -40 °C ... 85 °C |
| Maximum altitude | ≤ 2000 m (Above sea level) |
| Max. permissible humidity (storage/transport) | 75 % (on average, 85% infrequently, non-condensing) |
| Max. permissible relative humidity (operation) | 75 % (on average, 85% infrequently, non-condensing) |
| Shock | 15g |
| Vibration (operation) | 10 Hz ... 150 Hz, 2g |
| Air clearances and creepage distances between the power circuits | |
| Standards/regulations | IEC 60664-1 |
| Mounting type | DIN rail mounting |
| Mounting position | any |
| Item number | 2901417 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | DNA |
| Product key | DNA114 |
| GTIN | 4046356592000 |
| Weight per piece (including packing) | 236.47 g |
| Weight per piece (excluding packing) | 175.34 g |
| Customs tariff number | 85371098 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27371819 |
ETIM
| ETIM 9.0 | EC001449 |
UNSPSC
| UNSPSC 21.0 | 39122200 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
| SCIP | cae50bcc-c599-47e6-96c4-32b7e93dcf10 |
Your advantages
Up to Cat. 4/PL e in accordance with EN ISO 13849-1, SIL 3 in accordance with EN IEC 62061, SIL 3 in accordance with IEC 61508
Manually monitored and automatic activation in a single device
Basic insulation
1- and 2-channel control
3 enabling current paths, 1 signaling current path