The URM4 contact extension device enables safety-related signals to be further processed as floating contacts for an input voltage range of 42 to 230 V AC/DC. The contact extension device specifically covers the operating range above a nominal voltage of 24 V.
The new device is approved in accordance with EN 50156 and can therefore be used in furnaces without any additional effort. In particular when used in conjunction with the corresponding PSR safety relay as a basic device, safety circuits up to PL e or SIL 3 can be implemented.
    
  
  PSR-SPP-42-230UC/URM4/4X1/2X2B
   - 
  Extension module
    
      2902936
      
      
    
  
      1- or 2-channel contact extension with wide range input, 4 N/O contacts, 1 N/C contact, 1 confirmation current path, together with basic device up to Cat. 4, PL e in accordance with EN ISO 13849, plug-in Push-in terminal block, width: 22.5 mm
      Free download available.
      Downloads
    
  Product details
| Utilization restriction | |
| EMC note | EMC: class A product, see manufacturer's declaration in the download area | 
| Product type | Safety relays | 
| Product family | PSRclassic | 
| Application | Extension module | 
| Control | 1 and 2 channel | 
| Mechanical service life | 10x 106 cycles | 
| Relay type | Electromechanical relay with force-guided contacts in accordance with IEC/EN 61810-3 | 
| Insulation characteristics: Air clearances and creepage distances between the power circuits | |
| Overvoltage category | III | 
| Degree of pollution | 2 | 
| Maximum power dissipation for nominal condition | 1.8 W | 
| Nominal operating mode | 100% operating factor | 
| Air clearances and creepage distances between the power circuits | |
| Rated insulation voltage | 250 V AC | 
| Rated surge voltage/insulation | Basic insulation 4 kV: between all current paths and housing Safe isolation, reinforced insulation 6 kV: between A1/A2 and 13/14, 23/24, 33/34, 43/44 between 51/52, 61/62 and 13/14, 23/24, 33/34, 43/44 between A1/A2 and 51/52, 61/62  | 
            
| General | |
| Power consumption at US | typ. 1.68 W (42 V DC) | 
| typ. 4.6 W (230 V AC) | |
| Control supply voltage range | 42 V AC/DC ... 230 V AC/DC -15 % ... +10 % (Rated control circuit supply voltage US) | 
| Rated control supply current IS | 40 mA (42 V DC) | 
| 20 mA (230 V AC) | |
| Inrush current | 15 A (Δt = 100 μs at Us) | 
| Typ. starting time with Us | < 55 ms (when controlled via A1) | 
| Typical release time | < 20 ms (Control via A1 at 42 V DC) | 
| < 30 ms (Control via A1 at 48 V DC) | |
| < 40 ms (Control via A1 at 60 V DC) | |
| < 60 ms (Control via A1 at 110 V AC) | |
| < 150 ms (Control via A1 at 230 V AC) | |
| Recovery time | < 1 s | 
| Maximum switching frequency | 0.5 Hz | 
| Protective circuit | Surge protection; Suppressor diode and varistors | 
| Operating voltage display | 1 x LED (green) | 
| Contact switching type | 4 enabling current paths | 
| 1 confirmation current path | |
| 1 signaling current path | |
| Contact material | AgSnO2 | 
| Maximum switching voltage | 250 V AC/DC (Observe the load curve) | 
| Minimum switching voltage | 5 V AC/DC | 
| Limiting continuous current | 6 A (N/O contact, pay attention to the derating) | 
| 6 A (N/C contact) | |
| Maximum inrush current | 8 A | 
| Inrush current, minimum | 10 mA | 
| Sq. Total current | 36 A2 (observe derating) | 
| Interrupting rating (ohmic load) max. | 144 W (24 V DC, τ = 0 ms) | 
| 288 W (48 V DC, τ = 0 ms) | |
| 180 W (60 V DC, τ = 0 ms) | |
| 77 W (110 V DC, τ = 0 ms) | |
| 88 W (220 V DC, τ = 0 ms) | |
| 1500 VA (250 V AC, τ = 0 ms) | |
| Maximum interrupting rating (inductive load) | 42 W (24 V DC, τ = 40 ms) | 
| 40 W (48 V DC, τ = 40 ms) | |
| 36 W (60 V DC, τ = 40 ms) | |
| 35 W (110 V DC, τ = 40 ms) | |
| 33 W (220 V DC, τ = 40 ms) | |
| Switching power min. | 50 mW | 
| Switching capacity (360/h cycles) | 4 A (24 V DC) | 
| 4 A (230 V AC) | |
| Switching capacity (3600/h cycles) | 2.5 A (24 V (DC13)) | 
| 3 A (230 V (AC15)) | |
| Output fuse | 10 A gL/gG (N/O contact) | 
| 6 A gL/gG (N/C contact) | 
| Connection technology | |
| pluggable | yes | 
| Conductor connection | |
| Connection method | Push-in connection | 
| Conductor cross-section, rigid | 0.2 mm² ... 1.5 mm² | 
| Conductor cross-section, flexible | 0.2 mm² ... 1.5 mm² | 
| Conductor cross-section, flexible, with ferrule, with plastic sleeve | 0.25 mm² ... 1.5 mm² (only together with CRIMPFOX 6) | 
| Conductor cross-section flexible, with ferrule without plastic sleeve | 0.25 mm² ... 1.5 mm² (only together with CRIMPFOX 6) | 
| Conductor cross-section AWG | 24 ... 16 | 
| Stripping length | 8 mm | 
| Width | 22.5 mm | 
| Height | 112 mm | 
| Depth | 114.5 mm | 
| Color | yellow | 
| Housing material | PA | 
| Safety data | |
| Stop category | 0 | 
| Safety data: EN ISO 13849 | |
| Category | 4 (In conjunction with suitable evaluating device) | 
| Performance level (PL) | e (In conjunction with suitable evaluating device) | 
| Safety data: EN 50156 | |
| Safety Integrity Level (SIL) | 3 | 
| Safety data: IEC 61508 - High demand | |
| Safety Integrity Level (SIL) | 3 (In conjunction with suitable evaluating device) | 
| Safety data: IEC 61508 - Low demand | |
| Safety Integrity Level (SIL) | 3 (In conjunction with suitable evaluating device) | 
| Safety data: EN IEC 62061 | |
| Safety Integrity Level (SIL) | 3 (In conjunction with suitable evaluating device) | 
| Ambient conditions | |
| Degree of protection | IP20 | 
| Min. degree of protection of inst. location | IP54 | 
| Ambient temperature (operation) | -20 °C ... 55 °C (observe derating) | 
| Ambient temperature (storage/transport) | -40 °C ... 85 °C | 
| Maximum altitude | ≤ 2000 m (Above sea level) | 
| Max. permissible humidity (storage/transport) | 75 % (on average, 85% infrequently, non-condensing) | 
| Max. permissible relative humidity (operation) | 75 % (on average, 85% infrequently, non-condensing) | 
| Shock | 15g | 
| Vibration (operation) | 10 Hz ... 150 Hz, 2g | 
| CE | |
| Certificate | CE-compliant | 
| Air clearances and creepage distances between the power circuits | |
| Standards/regulations | DIN EN 50178/VDE 0160 | 
| Mounting type | DIN rail mounting | 
| Assembly note | See derating curve | 
| Mounting position | vertical or horizontal | 
| Item number | 2902936 | 
| Packing unit | 1 pc | 
| Minimum order quantity | 1 pc | 
| Sales key | DNA | 
| Product key | DNA152 | 
| GTIN | 4046356698337 | 
| Weight per piece (including packing) | 236.5 g | 
| Weight per piece (excluding packing) | 236.2 g | 
| Customs tariff number | 85371099 | 
| Country of origin | DE | 
| China RoHS | |
| Environment friendly use period (EFUP) | 
              EFUP-E
               No hazardous substances above the limits 
             | 
          
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |