PSR-MS20-1NO-1DO-24DC-SC
-
Safety relays
2904950
Safety relay for emergency stop and safety doors up to SIL 1, Cat. 1, PL c, depending on the application up to SIL 3, Cat. 4, PL e, 1-channel operation, automatic start, 1 enabling current path, US = 24 V DC, fixed screw terminal block
Free download available.
Downloads
Product details
| Note on application | |
| Note on application | Only for industrial use |
| Product family | PSRmini |
| Application | Emergency stop |
| Safety door | |
| Magnetic switch | |
| Control | 1-channel |
| Relay type | Electromechanical relay with force-guided contacts in accordance with IEC/EN 61810-3 |
| Insulation characteristics | |
| Overvoltage category | III |
| Degree of pollution | 2 |
| Times | |
| Typical response time | < 175 ms |
| Typ. starting time with Us | < 250 ms (when controlled via A1) |
| Typical release time | < 20 ms (when controlled via A1 or S12) |
| Restart time | < 1 s (Boot time) |
| Recovery time | < 500 ms |
| Maximum power dissipation for nominal condition | 3 W (US = 26.4 V, IL² = 36 A², PTotal max = 1.2 W + 1.8 W) |
| Nominal operating mode | 100% operating factor |
| Rated insulation voltage | 250 V AC |
| Rated surge voltage/insulation | Safe isolation, reinforced insulation 6 kV between input circuit and enabling current path Basic insulation 4 kV between all current paths and housing |
| Supply | |
| Designation | A1/A2 |
| Rated control circuit supply voltage US | 20.4 V DC ... 26.4 V DC |
| Rated control circuit supply voltage US | 24 V DC -15 % / +10 % |
| Rated control supply current IS | typ. 42 mA |
| Power consumption at US | typ. 1 W |
| Inrush current | 4.5 A (Δt < 120 µs at Us) |
| Filter time | 1 ms (at A1 in the event of voltage dips at Us) |
| Protective circuit | Surge protection; Suppressor diode |
| Serial protection against polarity reversal | |
| Digital: Sensor circuit (S12) | |
| Description of the input | safety-related sensor inputs |
| Number of inputs | 1 |
| Input voltage range "0" signal | 0 V DC ... 5 V DC (for safe Off; at S12) |
| Input voltage range "1" signal | 20.4 V DC ... 26.4 V DC |
| Input current range "0" signal | 0 mA ... 2 mA (for safe Off; at S12) |
| Inrush current | < 20 mA (at US) |
| Filter time | max. 1.5 ms (Test pulse width of low test pulses) |
| Test pulse rate = 5 x Test pulse width | |
| Max. permissible overall conductor resistance | 150 Ω |
| Protective circuit | Suppressor diode |
| Current consumption | < 5 mA (at US) |
| Digital: Start circuit (S35) | |
| Description of the input | non-safety-related |
| Number of inputs | 1 |
| Input voltage range "1" signal | 20.4 V DC ... 26.4 V DC |
| Inrush current | < 10 mA |
| Max. permissible overall conductor resistance | 150 Ω |
| Protective circuit | Suppressor diode |
| Current consumption | < 10 mA |
| Relay: Enabling current path (13/14) | |
| Output description | safety-related N/O contacts |
| Number of outputs | 1 (undelayed) |
| Contact switching type | 1 enabling current path |
| Contact material | AgSnO2 |
| Switching voltage | min. 12 V AC/DC |
| max. 250 V AC/DC | |
| Switching power | min. 60 mW |
| Inrush current | min. 3 mA |
| max. 6 A | |
| Switching capacity | 5 A (AC15) |
| 4 A (DC13) | |
| Limiting continuous current | 6 A |
| Sq. Total current | 36 A2 (observe derating) |
| Switching frequency | max. 0.1 Hz |
| Mechanical service life | 10x 106 cycles |
| Output fuse | 6 A gL/gG |
| 4 A gL/gG (for low-demand applications) | |
| Signal: M1 | |
| Output description | non-safety-related |
| Number of outputs | 1 (digital, PNP) |
| Voltage | 22 V DC (Us - 2 V) |
| Current | max. 100 mA |
| Maximum inrush current | 500 mA (Δt = 1 ms at Us) |
| Protective circuit | Suppressor diode |
| Connection technology | |
| pluggable | no |
| Conductor connection | |
| Connection method | Screw connection |
| Conductor cross-section rigid | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section flexible | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section AWG | 26 ... 12 |
| Stripping length | 12 mm |
| Screw thread | M3 |
| Tightening torque | 0.5 Nm ... 0.6 Nm |
| Status display | 2 x LED (green) |
| Operating voltage display | 1 x LED (green) |
| Width | 6.8 mm |
| Height | 93.1 mm |
| Depth | 102.5 mm |
| Color (Housing) | yellow (RAL 1018) |
| Housing material | PBT |
| Safety data | |
| Stop category | 0 |
| Safety data: EN ISO 13849 | |
| Performance level (PL) | c (up to PL e depending on the application) |
| Safety data: IEC 61508 - High demand | |
| Safety Integrity Level (SIL) | 1 (up to SIL 3 depending on the application) |
| Safety data: IEC 61508 - Low demand | |
| Safety Integrity Level (SIL) | 1 (up to SIL 3 depending on the application) |
| Safety data: EN IEC 62061 | |
| Safety Integrity Level (SIL) | 1 (up to SIL 3 depending on the application) |
| Ambient conditions | |
| Degree of protection | IP20 |
| Min. degree of protection of inst. location | IP54 |
| Ambient temperature (operation) | -40 °C ... 60 °C (observe derating) |
| Ambient temperature (storage/transport) | -40 °C ... 85 °C |
| Maximum altitude | ≤ 2000 m (Above sea level) |
| Max. permissible humidity (storage/transport) | 75 % (on average, 85% infrequently, non-condensing) |
| Max. permissible relative humidity (operation) | 75 % (on average, 85% infrequently, non-condensing) |
| Shock | 15g |
| Vibration (operation) | 10 Hz ... 150 Hz, amplitude 0.15 mm, 2g |
| CE | |
| Certificate | CE-compliant |
| Mounting type | DIN rail mounting |
| Assembly note | See derating curve |
| Mounting position | vertical or horizontal |
| Item number | 2904950 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | DNA |
| Product key | DNA171 |
| GTIN | 4046356904988 |
| Weight per piece (including packing) | 77.6 g |
| Weight per piece (excluding packing) | 69 g |
| Customs tariff number | 85371098 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27371819 |
| ECLASS-15.0 | 27371819 |
| ECLASS-15.0 ASSET | 27250101 |
ETIM
| ETIM 9.0 | EC001449 |
UNSPSC
| UNSPSC 21.0 | 39122200 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
| SCIP | 0c03d749-17bb-4732-96e1-ff3db35630a5 |
Compatible products
Your advantages
Depending on the application, up to cat. 4/PL e in accordance with ISO 13849-1, SIL CL 3 in accordance with EN IEC 62061
Low housing width of just 6.8 mm
1-channel control
1 enabling current path, 1 digital signal output
Automatic activation