The narrow, 6.2 mm wide MINI MCR-SL-PT100-UI... is a configurable, 3-way isolated temperature transducer. It is suitable for connecting Pt 100 resistance thermometers in accordance with IEC 60751 in 2-, 3-, and 4-conductor connection technology.
Electrically isolated 0 ... 20 mA, 4 ... 20 mA, 0 ... 10 V, 0 ... 5 V, 1 ... 5 V, 10 ... 0 V, 20 ... 0 mA, or 20 ... 4 mA standard analog signals are available on the output side.
The DIP switches, which can be accessed on the side of the housing, are used to configure the following parameters:
- Connection technology
- Temperature range to be measured
- Output signal
- Type of error evaluation
Power (19.2 V DC to 30 V DC) can either be supplied via the connection terminal blocks of the modules or in conjunction with the DIN rail connector.
MINI MCR-SL-PT100-UI
-
Resistance thermometer measuring transducer
2864435
MCR temperature transducer for Pt 100 temperature sensors, configured via DIP switches, with screw connection, preconfigured (please observe the order key). Replacement part: 2902048 MINI MCR-2-RTD-UI-C.
Free download available.
Downloads
Product details
Compatible products
Your advantages
Power supply possible via the foot element (TBUS)
For 2-, 3-, 4-conductor Pt 100 sensors in accordance with IEC 60751
Error indication via diagnostic LED and analog signal
Input and output signals can be configured via DIP switches
Temperature measuring range of -150°C to +850°C
Pt 100 signals to create standard signals
3-way isolation
Highly-compact temperature transducer for electrical isolation, conversion, amplification, and filtering of