VAL-CP-N/PE-175-ST
-
Type 2 surge protection plug
2859709
Replacement plug for VAL-CP surge arrester with N-PE spark gap.
Product details
Product type | Replacement plug |
IEC test classification | II |
T2 | |
EN type | T2 |
IEC power supply system | TN |
TT | |
Type | DIN rail module, two-section, divisible |
Number of positions | 1 |
Surge protection fault message | optical |
Insulation characteristics | |
Overvoltage category | III |
Pollution degree | 2 |
Nominal frequency fN | 50 Hz (60 Hz) |
Connection method | pluggable |
Dimensional drawing |
|
Width | 11.7 mm |
Height | 46.4 mm |
Depth | 56.4 mm |
Color | blue grey (RAL 7031) |
Flammability rating according to UL 94 | V-0 |
CTI value of material | 600 |
Insulating material | PBT-FR |
Material group | I |
Housing material | PBT-FR |
Mode of protection | N-PE |
Direction of action | N-PE |
Nominal voltage UN | 120 V AC (TN - only N-PE) |
120 V AC (TT - only N-PE) | |
Nominal frequency fN | 50 Hz (60 Hz) |
Maximum continuous operating voltage UC (N-PE) | 150 V AC |
Protective conductor current IPE | ≤ 1 µA |
Nominal discharge current In (8/20) µs (N-PE) | 20 kA |
Maximum discharge current Imax (8/20) µs (N-PE) | 40 kA |
Follow current interrupt rating Ifi (N-PE) | 100 A (150 V AC) |
Voltage protection level Up (N-PE) | ≤ 0.95 kV |
Residual voltage Ures (N-PE) | ≤ 0.4 kV (at In) |
≤ 0.4 kV (at 10 kA) | |
≤ 0.4 kV (at 5 kA) | |
≤ 0.4 kV (at 4 kA) | |
≤ 0.4 kV (at 2 kA) | |
TOV behavior at UT (N-PE) | 1200 V AC (200 ms / withstand mode) |
Response time tA (N-PE) | ≤ 100 ns |
Ambient conditions | |
Degree of protection | IP20 |
Ambient temperature (operation) | -40 °C ... 80 °C |
Ambient temperature (storage/transport) | -40 °C ... 80 °C |
Altitude | ≤ 2000 m (amsl) |
Permissible humidity (operation) | 5 % ... 95 % |
Shock (operation) | 30g (Half-sine / 11 ms / 3x ±X, ±Y, ±Z) |
Vibration (operation) | 5g (10 ... 500 Hz / 2.5 h / X, Y, Z) |
UL specifications | |
Maximum continuous operating voltage MCOV (N-G) | 150 V AC |
Nominal discharge current In (N-G) | 20 kA |
Mode of protection | N-G |
Power distribution system | Single phase |
Nominal frequency | 50/60 Hz |
Measured limiting voltage MLV (N-G) | 560 V |
Follow current (L-G) | 200 A (150 V AC) |
SPD Type | 4CA |
Air clearances and creepage distances | |
Standards/regulations | DIN VDE 0110-1 / IEC 60664-1 / IEC 61643-1 |
Standards/specifications | IEC 61643-11 |
Note | 2011 |
Standards/specifications | EN 61643-11 |
Note | 2012 |
Mounting type | on base element |
Item number | 2859709 |
Packing unit | 10 pc |
Minimum order quantity | 10 pc |
Note | Made to order (non-returnable) |
Sales key | ***** |
Product key | CL1311 |
GTIN | 4046356045513 |
Weight per piece (including packing) | 40.72 g |
Weight per piece (excluding packing) | 40 g |
Customs tariff number | 85363090 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27171292 |
ETIM
ETIM 9.0 | EC002496 |
UNSPSC
UNSPSC 21.0 | 39121600 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |