Login
Products
Products overview
New products
Technologies
Configure and develop products
Product Compliance
Automate
Automation software
Cloud computing
Edge computing
HMIs and IPCs
Industrial communication
PLCs (controllers) and I/Os
Connect
Board-to-board connectors
Cables and lines
Connector
Distribution blocks
Distributors, adapters, and conductor connectors
Electronics housings
PCB terminal blocks and PCB connectors
Plug-in test system
System cabling for controllers
Terminal blocks
Mark, assemble, and install
Automatic tools
Control cabinet accessories
Ferrules and crimp connectors
Hand tools
Industrial lighting and signal lights
Junction boxes and empty enclosures
Marking material
Printers
Software for control cabinet building
Worker assistance system with conductor preparation
Supply, charge, and protect
Charging technology for e-mobility
DC/DC converters and DC/AC inverters
Device circuit breakers
EMC filter
Power distributors
Power supplies
Protective relays for mains protection
Redundancy modules
Surge protection
Uninterruptible power supplies (UPS)
Switch, Measure and Monitor
Energy monitoring
I/O signal marshalling
Motor, machine, and system monitoring
Motor starters and electronic switching devices
Process indicators and field devices
Relays and optocouplers
Safety relay modules and sensors
Signal conditioners and measuring transducers
MainNavigationV2 Template
Industries & Applications
Overview
Application examples from practice
E-MOBILITY
Overview
Charging infrastructure
Electric vehicles
INFRASTRUCTURE
Building automation
Data Centers
Educational solutions
Railway industry
Smart City
Transportation infrastructure
Water and wastewater treatment
POWER
Battery storage systems
Conventional power generation
DC power grids in industry
Power transmission and distribution
Solar power
Wind power
PROCESS INDUSTRY
Marine and offshore
Mining
Power-to-X
Process automation
PRODUCTION, DEVICE AND SYSTEMS MANUFACTURING
Automotive industry
Control cabinet manufacturing
Device manufacturers
Digital Factory
Electrical installations
Machine building
OTHER TOPICS
COMPLETE line
Data connectors for smart networks
Functional safety
Industrial remote communication
Industrial security
Open ecosystem for industrial automation
Power reliability
Video surveillance
Company
Overview
Phoenix Contact India
The Phoenix Contact Group
Careers
Our culture and attitude
Compliance
Sustainability
History
Partners, distributors, and suppliers
Events & News
Overview
Events & trade fairs
News
My Phoenix Contact
Login / Register
My Product Lists
My Comparison
Home
Products
Surge protection
Surge protection for power supplies
Type 2 surge protection
F-MS 12 ST - Type 2 surge protection plug
F-MS 12 ST
-
Type 2 surge protection plug
2817990
Surge protection plug type 2, with N-PE total current spark gap for base element.
Product details
Expand all
Collapse all
Technical data
Product properties
IEC test classification
II
T2
EN type
T2
IEC power supply system
TN
TT
Type
Male
Product type
Replacement plug
Product family
VALVETRAB MS
Number of positions
1
Surge protection fault message
optical
Arrester can be tested with CHECKMASTER from software version:
From SW rev. 1.10
Insulation characteristics
Overvoltage category
III
Pollution degree
2
Electrical properties
Nominal frequency f
N
50 Hz (60 Hz)
Connection data
Connection method
pluggable
Dimensions
Dimensional drawing
Width
17.5 mm
Height
52.4 mm
Depth
55.3 mm
Horizontal pitch
1 Div.
Material specifications
Color
Copper
Flammability rating according to UL 94
V-0
CTI value of material
600
Insulating material
PA 6.6
Material group
I
Housing material
PA 6.6
Protective circuit
Mode of protection
N-PE
Direction of action
N-PE
Nominal voltage U
N
240/415 V AC (TN - only N-PE)
240/415 V AC (TT - only N-PE)
Nominal frequency f
N
50 Hz (60 Hz)
Maximum continuous voltage U
C
260 V AC
Residual current I
PE
≤ 5 µA
Standby power consumption P
C
≤ 1.5 mVA
Nominal discharge current I
n
(8/20) µs
20 kA
Maximum discharge current I
max
(8/20) µs
40 kA
Follow current interrupt rating I
fi
100 A (260 V)
Voltage protection level U
p
≤ 1.5 kV
Residual voltage U
res
≤ 0.4 kV (at I
n
)
≤ 0.25 kV (at 10 kA)
≤ 0.15 kV (at 5 kA)
≤ 0.1 kV (at 3 kA)
Front of wave sparkover voltage at 6 kV (1.2/50) µs
≤ 1.5 kV
TOV behavior at U
T
1200 V AC (200 ms / withstand mode)
Response time t
A
≤ 100 ns
Additional technical data
Maximum continuous voltage U
C
305 V AC
Impulse discharge current (10/350) µs, charge
1.25 As
Impulse discharge current (10/350) µs, specific energy
1.56 kJ/Ω
Impulse discharge current (10/350) µs, peak value l
imp
2.5 kA (3 x)
Environmental and real-life conditions
Ambient conditions
Degree of protection
IP20
Ambient temperature (operation)
-40 °C ... 80 °C
Ambient temperature (storage/transport)
-40 °C ... 80 °C
Altitude
≤ 2000 m (amsl)
Permissible humidity (operation)
5 % ... 95 %
Shock (operation)
25g (Half-sine / 11 ms / 3x ±X, ±Y, ±Z)
Vibration (operation)
5g (10 ... 500 Hz / 2.5 h / X, Y, Z)
Approvals
UL specifications
Maximum continuous operating voltage MCOV (N-G)
260 V AC
Nominal discharge current I
n
(N-G)
20 kA
Mode of protection
N-G
Power distribution system
Single phase
Nominal frequency
50/60 Hz
Measured limiting voltage MLV (N-G)
1490 V
SPD Type
4CA
Standards and regulations
Standards/specifications
IEC 61643-11
Note
2011
Standards/specifications
EN 61643-11
Note
2012
Mounting
Mounting type
on base element
Commercial data
Item number
2817990
Packing unit
10 pc
Minimum order quantity
1 pc
Sales key
CL1
Product key
CL1321
Catalog page
Page 71 (C-4-2019)
GTIN
4017918163648
Weight per piece (including packing)
40.12 g
Weight per piece (excluding packing)
35.56 g
Customs tariff number
85363010
Country of origin
IN
Classifications
ECLASS
ECLASS-11.0
27130890
ECLASS-13.0
27171292
ETIM
ETIM 9.0
EC002496
UNSPSC
UNSPSC 21.0
39121600
Approvals
cUL Recognized
Approval ID: FILE E 330181
UL Recognized
Approval ID: FILE E 330181
IECEE CB Scheme
Approval ID: AT 2905/M1
EAC
Approval ID: EAC-Zulassung
CCA
Approval ID: NTR-AT 1947-A
KEMA-KEUR
Approval ID: 71-113273 REV.1
DNV GL
Approval ID: TAE000041M
EAC
Approval ID: RU C-DE.*09.B.00169
CSA
Approval ID: 13631
ÖVE
Approval ID: 18583-001-17
cULus Recognized
Environmental product compliance
China RoHS
Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values
Compatible products
Expand all
Collapse all
Accessories
ZBN 18,LGS:ERDE
-
Marker for terminal blocks
2749589
ZBN 18,LGS:L1-N,ERDE
-
Marker for terminal blocks
2749576
ZBN 18:UNBEDRUCKT
-
Zack marker strip
2809128
F-MS 12/FM
-
Type 2 surge arrester
2817974
F-MS 12
-
Type 2 surge arrester
2817987
VAL-MS BE/FM
-
Type 2 surge protection base element
2817738
VAL-MS BE
-
Type 2 surge protection base element
2817741
B-STIFT
-
Marker pen
1051993