EMG 12-REL/KSR-230/1
-
Relay module
2944494
Relay module, with soldered-in miniature switching relay, contact (AgNi): medium to large loads, 1 N/O contact, input voltage 230 V AC/DC
Product details
| Utilization restriction | |
| EMC note | EMC: class A product, see manufacturer's declaration in the download area |
| Operating mode | 100% operating factor |
| Mechanical service life | approx. 2x 107 cycles |
| Insulation characteristics: Air clearances and creepage distances between the power circuits | |
| Insulation | Basic insulation |
| Overvoltage category | III |
| Pollution degree | 2 |
| Data management status | |
| Date of last data management | 12.09.2025 |
| Maximum power dissipation for nominal condition | 1.15 W |
| Test voltage (Winding/contact) | 4 kVrms (50 Hz, 1 min., winding/contact) |
| Test voltage (open contact) | 1 kVrms (50 Hz, 1 min., open contact) |
| Air clearances and creepage distances between the power circuits | |
| Rated insulation voltage | 260 V AC |
| Rated surge voltage | 4 kV |
| Coil side | |
| Nominal input voltage UN | 230 V AC/DC |
| Input voltage range | 184 V AC/DC ... 253 V AC/DC (20 °C) |
| Drive and function | monostable |
| Drive (polarity) | polarized |
| Typical input current at UN | 4.8 mA |
| Typical response time | 7 ms |
| Typical release time | 11 ms |
| Protective circuit | Bridge rectifier |
| Varistor | |
| Operating voltage display | Yellow LED |
| Switching | |
| Contact switching type | 1 N/O contact |
| Type of switch contact | Single contact |
| Contact material | AgNi |
| Maximum switching voltage | 250 V AC/DC |
| Minimum switching voltage | 12 V |
| Limiting continuous current | 6 A |
| Maximum inrush current | 8 A |
| Min. switching current | 100 mA |
| Interrupting rating (ohmic load) max. | 140 W (24 V DC) |
| 60 W (48 V DC) | |
| 45 W (60 V DC) | |
| 35 W (110 V DC) | |
| 55 W (220 V DC) | |
| 1500 VA (250 V AC) | |
| Connection method | Screw connection |
| Conductor cross-section rigid | 0.2 mm² ... 4 mm² |
| Conductor cross-section flexible | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section AWG | 24 ... 12 |
| Width | 12 mm |
| Height | 65.5 mm |
| Depth | 75 mm |
| Color | green (RAL 6021) |
| Ambient conditions | |
| Degree of protection (Relay) | RT III (Relay) |
| Degree of protection (Relay base) | IP20 (Relay base) |
| Ambient temperature (operation) | -20 °C ... 40 °C |
| Ambient temperature (storage/transport) | -20 °C ... 70 °C |
| Air clearances and creepage distances between the power circuits | |
| Standards/regulations | DIN EN 50178 |
| Mounting type | DIN rail mounting |
| Assembly note | in rows with zero spacing |
| Mounting position | any |
| Item number | 2944494 |
| Packing unit | 10 pc |
| Minimum order quantity | 10 pc |
| Sales key | ***** |
| Product key | DK61C2 |
| GTIN | 4017918081591 |
| Weight per piece (including packing) | 45.19 g |
| Weight per piece (excluding packing) | 44.54 g |
| Customs tariff number | 85364900 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27371601 |
| ECLASS-15.0 | 27371601 |
ETIM
| ETIM 10.0 | EC001437 |
UNSPSC
| UNSPSC 21.0 | 39122300 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 6(c), 7(a) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Hexahydromethylphthalic anhydride (CAS: n/a) |
| Lead (CAS: 7439-92-1) | |
| SCIP | aa993b27-ed45-4984-b11d-541c9e9d11e0 |