VAL-MS 600DC-PV/2+V-FM
-
Type 2 surge arrester
2800641
Surge protective device for 2-pos. isolated and grounded 600 V DC PV systems, for DIN rail mounting, 3-pos. base element with remote indication contact, three pluggable temperature-monitored protective elements, status message on each plug.
Product details
| General | |
| Note | The device is intended for touch proof installation in a housing. Ensure that there is a gap of at least 8 mm between the active and grounded parts in the connection area. |
| Product family | VALVETRAB MS |
| IEC test classification | PV II |
| PV T2 | |
| EN type | T2 |
| IEC power supply system | DC |
| Type | DIN rail module, two-section, divisible |
| Distance between live and grounded parts | 8 mm |
| Environment | Indoor |
| Installation location of the disconnect device | Internal |
| Accessibility | Accessible |
| Connection configuration | Y configuration |
| End-of-life mode | OCFM (Open-Circuit Failure Mode) |
| Surge protection fault message | Optical, remote indicator contact |
| Insulation characteristics | |
| Overvoltage category | III |
| Pollution degree | 2 |
| Indicator/remote signaling | |
| Connection name | Remote fault indicator contact |
| Switching function | Changeover contact |
| Operating voltage | 5 V AC ... 250 V AC |
| 30 V DC | |
| Operating current | 5 mA AC ... 1.5 A AC |
| 1 A DC | |
| Connection method | Screw connection |
| Screw thread | M5 |
| Tightening torque | 3 Nm (1.5 mm² ... 16 mm²) |
| 4.5 Nm (25 mm² ... 35 mm²) | |
| Stripping length | 16 mm |
| Conductor cross-section flexible | 1.5 mm² ... 25 mm² |
| Conductor cross-section rigid | 1.5 mm² ... 35 mm² |
| Conductor cross-section AWG | 15 ... 2 |
| Connection method | Fork-type cable lug |
| Conductor cross-section flexible | 1.5 mm² ... 16 mm² |
| Remote fault indicator contact | |
| Connection method | Plug-in/screw connection via COMBICON |
| Screw thread | M2 |
| Tightening torque | 0.25 Nm |
| Stripping length | 7 mm |
| Conductor cross-section flexible | 0.14 mm² ... 1.5 mm² |
| Conductor cross-section rigid | 0.14 mm² ... 1.5 mm² |
| Conductor cross-section AWG | 28 ... 16 |
| Dimensional drawing |
|
| Width | 53.4 mm |
| Height | 98.7 mm |
| Depth | 65.7 mm (incl. DIN rail 7.5 mm) |
| Horizontal pitch | 3 Div. |
| Color | black (RAL 9005) |
| Flammability rating according to UL 94 | V-0 |
| CTI value of material | 600 |
| Insulating material | PA 6.6-FR |
| PBT-FR | |
| Material group | I |
| Housing material | PA 6.6-FR |
| PBT-FR |
| Mechanical data | |
| Open side panel | No |
| Mode of protection | (L+) - (L-) |
| (L+) - PE | |
| (L-) - PE | |
| Direction of action | (L+)-PE & (L-)-PE & (L+)-(L-) |
| Rated load current IL | 80 A |
| Protective conductor current IPE | ≤ 20 µA DC |
| ≤ 300 µA AC | |
| Standby power consumption PC | ≤ 20 mVA |
| Nominal discharge current In (8/20) µs | 15 kA |
| Maximum discharge current Imax (8/20) µs | 40 kA |
| Total discharge current ITotal (8/20) µs | 40 kA |
| Voltage protection level Up | ≤ 2.7 kV |
| Residual voltage Ures | ≤ 2.7 kV (at In) |
| ≤ 2.2 kV (at 5 kA) | |
| ≤ 2.5 kV (at 10 kA) | |
| ≤ 2.9 kV (at 20 kA) | |
| ≤ 3.4 kV (at 30 kA) | |
| ≤ 3.8 kV (at 40 kA) | |
| Response time tA | ≤ 25 ns |
| PV protective circuit | |
| Connection configuration | Y configuration |
| End-of-life mode | OCFM (Open-Circuit Failure Mode) |
| Protective circuit DC voltage side (DC) | |
| Maximum continuous operating voltage UCPV | 800 V DC |
| Short-circuit current rating ISCPV | 2000 A |
| Open-circuit voltage UOCSTC | ≤ 670 V DC |
| Maximum discharge current Imax (8/20) µs | 40 kA |
| Response time tA | ≤ 25 ns |
| Total discharge current ITotal (8/20) µs | 40 kA |
| Insulation resistance Riso | > 5 GΩ (at 500 V DC) |
| Nominal discharge current In (8/20) µs | 15 kA |
| Rated load current IL | 80 A |
| Continuous operating current ICPV | 20 µA |
| Maximum continuous operating voltage UCPV | 800 V DC |
| Short-circuit current rating ISCPV | 2000 A |
| Residual voltage Ures | ≤ 2.7 kV (at In) |
| ≤ 2.2 kV (at 5 kA) | |
| ≤ 2.5 kV (at 10 kA) | |
| ≤ 2.9 kV (at 20 kA) | |
| ≤ 3.4 kV (at 30 kA) | |
| ≤ 3.8 kV (at 40 kA) | |
| Protective conductor current IPE | ≤ 20 µA DC |
| ≤ 300 µA AC | |
| Voltage protection level Up | ≤ 2.7 kV |
| Standby power consumption PC | ≤ 20 mVA |
| Ambient conditions | |
| Degree of protection | IP20 (only when all terminal points are used) |
| Ambient temperature (operation) | -40 °C ... 80 °C |
| Ambient temperature (storage/transport) | -40 °C ... 80 °C |
| Altitude | ≤ 2000 m (amsl) |
| Permissible humidity (operation) | 5 % ... 95 % |
| Shock (operation) | 60g (Half-sine / 11 ms / 3x ±X, ±Y, ±Z) |
| Vibration (operation) | 7.5g (5-500 Hz/2.5 h/XYZ) |
| UL specifications | |
| Maximum continuous operating voltage MCOV | 800 V DC |
| Short-circuit current rating (SCCR) | 50 kA |
| Voltage protection rating VPR | 2 kV |
| Nominal discharge current In | 20 kA |
| Mode of protection | (L+) - (L-) |
| (L+) - G | |
| (L-) - G | |
| Nominal voltage | 800 V DC |
| Power distribution system | DC PV |
| SPD Type | 1 |
| UL indicator/remote signaling | |
| Operating voltage | 125 V AC |
| AC operating current | 1 A AC |
| UL connection data | |
| Tightening torque | 30 lbf-in. |
| Conductor cross-section AWG | 14 ... 2 |
| Standards/specifications | EN 61643-31 |
| Note | 2019 |
| Standards/specifications | IEC 61643-31 |
| Note | 2018 |
| Mounting type | DIN rail: 35 mm |
| Item number | 2800641 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | CL1 |
| Product key | CL1324 |
| GTIN | 4046356612562 |
| Weight per piece (including packing) | 317.2 g |
| Weight per piece (excluding packing) | 314.37 g |
| Customs tariff number | 85363010 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27171402 |
ETIM
| ETIM 9.0 | EC000941 |
UNSPSC
| UNSPSC 21.0 | 39121620 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
ZBN 18 CUS - Zack marker strip 0825059
-
ZBN 18,LGS:ERDE - Marker for terminal blocks 2749589
-
ZBN 18,LGS:L1-N,ERDE - Marker for terminal blocks 2749576
-
ZBN 18:UNBEDRUCKT - Zack marker strip 2809128
-
ATP-QTTCB - Partition plate 3206238
-
B-STIFT - Marker pen 1051993
-
SZK PZ2 VDE - Screwdriver 1206463
-
VAL-MS 600DC-PV-ST - Type 2 surge protection plug 2800623
Your advantages
Quality proven millions of times over in the widest range of applications
Rapid installation with bridges, thanks to industry-standard overall width of 1 HP
Easy testing and insulation measurement, thanks to pluggable protection modules
Wide range of applications due to various nominal voltages
High degree of modularity provides individual solutions for every application