PRT-PV-1000
-
Type 2 surge arrester
2908900
Integrated onboard lightning arrester in accordance with Type 2/Class II for MPPT protection of single and multiple circuits
Product details
| Product family | PRINTRAB |
| EN type | T2 |
| Type | PCB onboard surge protector |
| Distance between live and grounded parts | 8.2 mm |
| Environment | Indoor |
| Installation location of the disconnect device | Internal |
| Accessibility | Accessible |
| End-of-life mode | OCM |
| Insulation characteristics | |
| Overvoltage category | II |
| Pollution degree | 2 |
| Indicator/remote signaling | |
| Connection name | NC/NO |
| Switching function | normal/deterioration |
| Operating voltage | 30 V AC |
| 30 V DC | |
| Operating current | 1 A AC |
| 1 A DC | |
| Dimensional drawing |
|
| Width | 17.5 mm |
| Height | 52.4 mm |
| Depth | 49 mm |
| Color | gray (RAL 7042) |
| Flammability rating according to UL 94 | V-0 |
| CTI value of material | 600 |
| Insulating material | PA 6.6-FR |
| Material group | I |
| Housing material | PA 6.6-FR |
| Protective conductor current IPE | ≤ 100 µA |
| Standby power consumption PC | ≤ 125 mVA |
| Nominal discharge current In (8/20) µs | 20 kA |
| Maximum discharge current Imax (8/20) µs | 40 kA |
| Total discharge current ITotal (8/20) µs | 40 kA |
| Voltage protection level Up | ≤ 1.9 kV (single item) |
| ≤ 3.75 kV (2 serial connections) | |
| Residual voltage Ures | ≤ 1.9 kV (at In) |
| ≤ 2.4 kV (at 40 kA) | |
| Response time tA | ≤ 25 ns |
| Protective circuit DC voltage side (DC) | |
| Maximum continuous operating voltage UCPV | 585 V DC (single item) |
| 1170 V DC (2 serial connections) | |
| Short-circuit current rating ISCPV | 2000 A |
| Open-circuit voltage UOCSTC | ≤ 485 V DC (single item) |
| ≤ 970 V DC (2 serial connections) | |
| Maximum discharge current Imax (8/20) µs | 40 kA |
| Response time tA | ≤ 25 ns |
| Total discharge current ITotal (8/20) µs | 40 kA |
| Insulation resistance Riso | > 5 GΩ (at 500 V DC) |
| Nominal discharge current In (8/20) µs | 20 kA |
| Continuous operating current ICPV | < 100 µA |
| Maximum continuous operating voltage UCPV | 585 V DC (single item) |
| 1170 V DC (2 serial connections) | |
| Short-circuit current rating ISCPV | 2000 A |
| Residual voltage Ures | ≤ 1.9 kV (at In) |
| ≤ 2.4 kV (at 40 kA) | |
| Protective conductor current IPE | ≤ 100 µA |
| Voltage protection level Up | ≤ 1.9 kV (single item) |
| ≤ 3.75 kV (2 serial connections) | |
| Standby power consumption PC | ≤ 125 mVA |
| Ambient conditions | |
| Degree of protection | IP00 |
| Ambient temperature (operation) | -40 °C ... 85 °C |
| Ambient temperature (storage/transport) | -40 °C ... 85 °C |
| Altitude | ≤ 5000 m (amsl) |
| Permissible humidity (operation) | 5 % ... 95 % |
| Shock (operation) | 25g (Half-sine / 11 ms / 3x ±X, ±Y, ±Z) |
| Vibration (operation) | 5g (10 Hz ... 500 Hz/2.5 h/XYZ) |
| UL specifications | |
| Maximum continuous operating voltage MCOV | 585 V DC (Ld-Ld) |
| Nominal discharge current In | 20 kA |
| Mode of protection | Ld-Ld |
| Nominal voltage | 485 V DC |
| Measured limiting voltage MLV | 1900 V |
| SPD Type | 4CA |
| Standards/specifications | EN 50539-11 |
| Note | 2013 |
| Standards/specifications | NB/T 32004/GF 026: 2013 |
| Mounting type | PCB mounting |
| Item number | 2908900 |
| Packing unit | 10 pc |
| Minimum order quantity | 1 pc |
| Sales key | CL1 |
| Product key | CL134D |
| GTIN | 4055626354804 |
| Weight per piece (including packing) | 77.12 g |
| Weight per piece (excluding packing) | 77.12 g |
| Customs tariff number | 85363030 |
| Country of origin | CN |
ECLASS
| ECLASS-13.0 | 27171402 |
ETIM
| ETIM 9.0 | EC000941 |
UNSPSC
| UNSPSC 21.0 | 39121600 |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |