UNO POWER power supplies with basic functionality
Thanks to their high power density, compact UNO POWER power supplies are the ideal solution for loads up to 240 W, particularly in compact control boxes. The power supply units are available in various performance classes and overall widths. Their high degree of efficiency and low idling losses ensure a high level of energy efficiency.
UNO-PS/1AC/12DC/ 55W/H
-
Power supply
1088850
Primary-switched UNO POWER power supply for DIN rail mounting, IEC 60335-1, input: 1-phase, output: 12 V DC / 55 W
Product details
EAC
Approval ID: RU S-DE.BL08.W.00764EAC
Approval ID: RU S-DE.BL08.W.00764cULus Listed
Approval ID: FILE E 123528cULus Listed
Approval ID: FILE E 123528EAC
Approval ID: RU S-DE.BL08.W.00764IECEE CB Scheme
Approval ID: SI-7106CoC / Compliance Statement
Approval ID: 24-390-00EAC
Approval ID: RU S-DE.BL08.W.00764cULus Listed
Approval ID: FILE E 214596cULus Listed
Approval ID: FILE E 214596EAC
Approval ID: RU S-DE.BL08.W.00764EAC
Approval ID: RU S-DE.BL08.W.00764IECEE CB Scheme
Approval ID: NL2-021190IECEE CB Scheme
Approval ID: NL2-021190CoC / Compliance Statement
Approval ID: 24-390-00cULus Listed
Approval ID: FILE E 199827cULus Listed
Approval ID: FILE E 199827Compatible products
Your advantages
Flexible mounting by simply snapping onto the DIN rail
More space in the control cabinet with up to 20 % higher power density
Maximum energy efficiency, thanks to over 90 % efficiency and extremely low idling losses under 0.3 W
Outdoor installation, thanks to the wide temperature range from -25 °C ... +70 °C