QUINT POWER power supplies with maximum functionality
QUINT POWER circuit breakers magnetically and therefore quickly trip at six times the nominal current, for selective and therefore cost-effective system protection. In addition, the high system availability is ensured by preventive function monitoring which reports critical operating states before errors can occur.
Reliable starting of heavy loads takes place via the static power reserve POWER BOOST. Thanks to the adjustable voltage, all ranges between 18 V DC ... 29.5 V DC are covered.
QUINT-PS/1AC/24DC/ 5/CO
-
Power supply, with protective coating
2320908
Primary-switched power supply unit QUINT POWER, Screw connection, DIN rail mounting, SFB Technology (Selective Fuse Breaking), input: 1-phase, output: 24 V DC / 5 A
Product details
UL Recognized
Approval ID: E211944IECEE CB Scheme
Approval ID: SI-6188 A1EAC
Approval ID: EAC-ZulassungEAC
Approval ID: RU S-DE.BL08.W.00764UL Listed
Approval ID: E123528Type approved
Approval ID: SI-SIQ BG 005/004DNV
Approval ID: TAA000030XcCSAus
Approval ID: 1897779BIS Licence Document
Approval ID: R-41268801EAC Ex
Approval ID: RU C-DE.HB49.B.00004IECEx
Approval ID: IECEX TUN 11.0002XcUL Listed
Approval ID: E199827UL Listed
Approval ID: E199827KC-s
Approval ID: 20-KA4BO-0145XINMETRO
Approval ID: DNV 19.0188 XATEX
Approval ID: TUEV 11ATEX555674 XNEPSI-EX
Approval ID: GYJ20.1322XCCC
Approval ID: 2020322303000836Compatible products
Your advantages
Frequently asked questions
Can I trigger a standard miniature circuit breaker with the power supply?
Yes, standard miniature circuit breakers can be triggered safely with the QUINT power supply. Please refer to the SFB configuration matrix, which can be found under Various in the download area.
Can the power supply also be used in environments with corrosive gas contamination?
All our QUINT power supplies are tested in accordance with the ISA G3 Harsh Group A standard and meet the requirements of the standard.
Why is the housing of the power supply warmer than that of other manufacturers?
The reason for this is our heat dissipation concept: All power components are located on the side panels or on the rear panel. The advantage here is that the temperatures inside remain cooler, which increases the service life of the power supply.
Can I operate the DC OK relay with the output voltage of the power supply?
The DC OK relay can be connected to the output voltage of the power supply, but may only be loaded with max. 1 A. We recommend using a protective circuit for this.
Can interference from the supply network be transmitted to the output of the power supply?
No, since the QUINT power supply is designed with a multi-stage converter concept, interference is not transmitted. Interference is already eliminated in the input circuit and does not reach the 24 V output of the power supply.