QUINT-PS-100-240AC/48DC/ 5
-
Power supply
2866255
DIN rail power supply unit, primary-switched mode, 1-phase, output: 48 V DC / 5 A
Product details
AC operation | |
Nominal input voltage range | 100 V AC ... 240 V AC |
Input voltage range | 85 V AC ... 264 V AC |
90 V DC ... 350 V DC | |
Input voltage range AC | 85 V AC ... 264 V AC |
Input voltage range DC | 90 V DC ... 350 V DC |
Voltage type of supply voltage | AC/DC |
Inrush current | < 15 A (typical) |
Inrush current integral (I2t) | 1.5 A2s |
AC frequency range | 45 Hz ... 65 Hz |
Frequency range DC | 0 Hz |
Mains buffering time | > 50 ms (120 V AC) |
> 50 ms (230 V AC) | |
Current consumption | approx. 2.2 A (120 V AC) |
1.2 A (230 V AC) | |
Nominal power consumption | 263 W |
Protective circuit | Transient surge protection; Varistor |
Typical response time | < 1 s |
Input fuse | 6.3 A (slow-blow, internal) |
Permissible backup fuse | B10 B16 |
Recommended breaker for input protection | 10 A ... 16 A (Characteristics B, C, D, K) |
Efficiency | > 91 % |
Nominal output voltage | 48 V DC ±1 % |
Setting range of the output voltage (USet) | 40 V DC ... 56 V DC |
Nominal output current (IN) | 5 A (up to 60 °C) |
POWER BOOST (IBoost) | 7.5 A |
Max. capacitive load | unlimited |
Residual ripple | < 30 mVPP |
Output power | 240 W |
Peak switching voltages nominal load | < 50 mVPP (20 MHz) |
Maximum no-load power dissipation | 2 W |
Power loss nominal load max. | 24 W |
Connection in parallel | yes, for redundancy and increased capacity |
Connection in series | yes |
Signal: DC OK active | |
Output description | UOUT > 0.9 x UN: High signal |
Maximum switching voltage | ≤ 24 V |
Output voltage | + 24 V DC |
Maximum inrush current | ≤ 20 mA |
Continuous load current | ≤ 40 mA |
Signal: DC OK floating | |
Output description | Relay contact, UOUT > 0.9 x UN: Contact closed |
Maximum switching voltage | ≤ 30 V AC/DC |
Maximum inrush current | ≤ 1 A |
Continuous load current | ≤ 1 A |
Input | |
Connection method | Pluggable screw connection |
Conductor cross section, rigid min. | 0.2 mm² |
Conductor cross section, rigid max. | 2.5 mm² |
Conductor cross section flexible min. | 0.2 mm² |
Conductor cross section flexible max. | 2.5 mm² |
Conductor cross section AWG min. | 24 |
Conductor cross section AWG max. | 12 |
Stripping length | 7 mm |
Screw thread | M3 |
Output | |
Connection method | Pluggable screw connection |
Conductor cross section, rigid min. | 0.2 mm² |
Conductor cross section, rigid max. | 2.5 mm² |
Conductor cross section flexible min. | 0.2 mm² |
Conductor cross section flexible max. | 2.5 mm² |
Conductor cross section AWG min. | 24 |
Conductor cross section AWG max. | 12 |
Stripping length | 7 mm |
Screw thread | M3 |
Tightening torque, min | 0.5 Nm |
Tightening torque max | 0.6 Nm |
Signal | |
Conductor cross section, rigid min. | 0.2 mm² |
Conductor cross section, rigid max. | 2.5 mm² |
Conductor cross section flexible min. | 0.2 mm² |
Conductor cross section flexible max. | 2.5 mm² |
Conductor cross section AWG min. | 24 |
Conductor cross section AWG max. | 12 |
Screw thread | M3 |
Tightening torque, min | 0.5 Nm |
Tightening torque max | 0.6 Nm |
Types of signaling | LED |
Active switching output | |
Relay contact | |
Operating voltage display | Green LED |
Signal output: DC OK active | |
Status display | "DC OK" LED green |
Note on status display | UOUT < 0.9 x UN: LED flashing |
Signal output: DC OK floating | |
Status display | "DC OK" LED green |
Note on status display | UOUT < 0.9 x UN: LED flashing |
Number of phases | 1 |
Insulation voltage input/output | 4 kV (type test) |
2 kV (routine test) |
Product type | Power supply |
Product family | QUINT POWER |
MTBF (IEC 61709, SN 29500) | > 500000 h |
Insulation characteristics | |
Protection class | I (with PE connection) |
Width | 85 mm |
Height | 130 mm |
Depth | 125 mm |
Alternative assembly | |
Width | 122 mm |
Height | 130 mm |
Depth | 88 mm |
Mounting type | DIN rail mounting |
Assembly note | alignable: horizontally 0 mm, vertically 50 mm |
Mounting position | horizontal DIN rail NS 35, EN 60715 |
Housing material | Metal |
Type of housing | AluNox (AlMg1) |
Ambient conditions | |
Degree of protection | IP20 |
Ambient temperature (operation) | -25 °C ... 70 °C (> 60 °C Derating: 2,5 %/K) |
Ambient temperature (storage/transport) | -40 °C ... 85 °C |
Max. permissible relative humidity (operation) | 95 % (at 25 °C, non-condensing) |
Standard – Electronic equipment for use in electrical power installations and their assembly into electrical power installations | EN 50178/VDE 0160 (PELV) |
Standard – Limitation of mains harmonic currents | EN 61000-3-2 |
Standard - Electrical safety | EN 60950-1/VDE 0805 (SELV) |
EN 61558-2-17 | |
Standard - Equipment safety | GS (tested safety) |
Standard - Safe isolation | DIN VDE 0100-410 |
Standard - Safety of transformers | EN 61558-2-17 |
UL approvals | UL/C-UL Recognized UL 60950-1 |
UL/C-UL listed UL 508 |
Electromagnetic compatibility | Conformance with EMC Directive 2014/30/EU |
Low Voltage Directive | Conformance with Low Voltage Directive 2014/35/EC |
EMC requirements for noise emission | EN 61000-6-3 |
EN 61000-6-4 | |
EMC requirements for noise immunity | EN 61000-6-1 |
EN 61000-6-2 | |
Noise emission | |
Standards/regulations | EN 55011 (EN 55022) |
Item number | 2866255 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Note | Made to order (non-returnable) |
Sales key | CMP |
Product key | CMPP14 |
Catalog page | Page 484 (IF-2007) |
GTIN | 4017918951191 |
Weight per piece (including packing) | 1,466.6 g |
Weight per piece (excluding packing) | 1,300 g |
Customs tariff number | 85044030 |
Country of origin | TH |
UNSPSC
UNSPSC 21.0 | 39121004 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 6(c), 7(a), 7(c)-I |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-25
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |