MINI POWER power supplies for MCR technology
In measurement and control technology (MCR), modular electronics housing has become the industry standard. MINI POWER is the power supply unit to go with it. The devices are flexible, thanks to special voltages and special versions.
MINI-PS-100-240AC/10-15DC/8
-
Power supply
2866297
Please use the following item in new systems: 2904607
Primary-switched MINI POWER power supply for DIN rail mounting, input: 1-phase, output: 10 V DC ... 15 V DC/8 A
Product details
AC operation | |
Nominal input voltage range | 100 V AC ... 240 V AC |
Input voltage range | 85 V AC ... 264 V AC |
90 V DC ... 350 V DC | |
Input voltage range AC | 85 V AC ... 264 V AC |
Input voltage range DC | 90 V DC ... 350 V DC |
Voltage type of supply voltage | AC/DC |
Inrush current | < 15 A (typical) |
Inrush current integral (I2t) | 2.1 A2s |
AC frequency range | 45 Hz ... 65 Hz |
Mains buffering time | > 20 ms (120 V AC) |
> 20 ms (230 V AC) | |
Current consumption | 1.3 A (120 V AC) |
0.8 A (230 V AC) | |
1.3 A (90 V DC) | |
0.4 A (350 V DC) | |
Nominal power consumption | 109.1 W |
Typical response time | < 0.4 s |
Input fuse | 3.15 A (slow-blow, internal) |
Permissible backup fuse | B6 B10 B16 |
Recommended breaker for input protection | 6 A ... 16 A |
Efficiency | > 88 % (for 230 V AC and nominal values) |
Output characteristic | U/I |
Nominal output voltage | 12 V DC ±1 % |
10 V DC ±1 % | |
15 V DC ±1 % | |
Setting range of the output voltage (USet) | 10 V DC ... 15 V DC (> 12 V DC, constant capacity restricted) |
Nominal output current (IN) | 8 A (-25 °C ... 60 °C) |
POWER BOOST (IBoost) | 6.6 A (-25 °C ... 40 °C permanent) |
Derating | 60 °C ... 70 °C (2.5 %/K) |
Residual ripple | < 40 mVPP (20 MHz) |
Output power | 100 W |
Peak switching voltages nominal load | < 100 mVPP (20 MHz) |
Maximum no-load power dissipation | < 2.5 W |
Power loss nominal load max. | < 12 W |
Connection in parallel | yes, for assembling redundant systems and increasing efficiency |
Connection in series | yes |
Signal: DC OK active | |
Output description | UOUT > 9 V: High signal |
Maximum switching voltage | ≤ 12 V |
Output voltage | + 12 V (Signal) |
Continuous load current | ≤ 20 mA |
Input | |
Connection method | Pluggable screw connection |
Conductor cross section, rigid min. | 0.2 mm² |
Conductor cross section, rigid max. | 2.5 mm² |
Conductor cross section flexible min. | 0.2 mm² |
Conductor cross section flexible max. | 2.5 mm² |
Conductor cross section AWG min. | 24 |
Conductor cross section AWG max. | 12 |
Stripping length | 7 mm |
Screw thread | M3 |
Output | |
Connection method | Pluggable screw connection |
Conductor cross section, rigid min. | 0.2 mm² |
Conductor cross section, rigid max. | 2.5 mm² |
Conductor cross section flexible min. | 0.2 mm² |
Conductor cross section flexible max. | 2.5 mm² |
Conductor cross section AWG min. | 24 |
Conductor cross section AWG max. | 12 |
Stripping length | 7 mm |
Screw thread | M3 |
Signal | |
Conductor cross section, rigid min. | 0.2 mm² |
Conductor cross section, rigid max. | 2.5 mm² |
Conductor cross section flexible min. | 0.2 mm² |
Conductor cross section flexible max. | 2.5 mm² |
Conductor cross section AWG min. | 24 |
Conductor cross section AWG max. | 12 |
Screw thread | M3 |
Types of signaling | LED |
Active switching output | |
Operating voltage display | Green LED |
Signal output: DC OK active | |
Status display | "DC OK" LED green |
Insulation voltage input/output | 3 kV (type test) |
3 kV (routine test) |
Product type | Power supply |
Product family | MINI POWER |
MTBF (IEC 61709, SN 29500) | > 984000 h (40 °C) |
Insulation characteristics | |
Protection class | II (in closed control cabinet) |
Overvoltage category | III |
Width | 67.5 mm |
Height | 99 mm |
Depth | 107 mm |
Installation dimensions | |
Installation distance right/left | 0 mm / 0 mm |
Installation distance top/bottom | 50 mm / 50 mm |
Mounting type | DIN rail mounting |
Assembly note | alignable: horizontally 0 mm, vertically 50 mm |
Mounting position | horizontal DIN rail NS 35, EN 60715 |
With protective coating | no |
Housing material | Plastic |
Type of housing | Polyamide PA, color: green |
Ambient conditions | |
Degree of protection | IP20 |
Ambient temperature (operation) | -25 °C ... 70 °C (> 60 °C Derating: 2,5 %/K) |
Ambient temperature (storage/transport) | -40 °C ... 85 °C |
Max. permissible relative humidity (operation) | ≤ 95 % (at 25 °C, non-condensing) |
Temp code | T3C ≤ 70 °C |
Rail applications | EN 50121-4 |
Standard – Electronic equipment for use in electrical power installations and their assembly into electrical power installations | EN 50178/VDE 0160 (PELV) |
Standard – Limitation of mains harmonic currents | EN 61000-3-2 |
Standard - Electrical safety | EN 60950-1/VDE 0805 (SELV) |
Standard – Safety extra-low voltage | EN 60950-1 (SELV) |
EN 60204 (PELV) | |
Standard - Safe isolation | DIN VDE 0100-410 |
UL approvals | UL/C-UL listed UL 508 |
UL/C-UL Recognized UL 60950-1 | |
UL ANSI/ISA-12.12.01 Class I, Division 2, Groups A, B, C, D (Hazardous Location) | |
Conformity/Approvals | |
SIL in accordance with IEC 61508 | 0 |
Electromagnetic compatibility | Conformance with EMC Directive 2014/30/EU |
Low Voltage Directive | Conformance with Low Voltage Directive 2014/35/EC |
EMC requirements for noise emission | EN 61000-6-3 |
EN 61000-6-4 | |
EMC requirements for noise immunity | EN 61000-6-1 |
EN 61000-6-2 | |
Noise emission | |
Standards/regulations | EN 55011 (EN 55022) |
Item number | 2866297 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | CMP |
Product key | CMPM12 |
Catalog page | Page 237 (C-4-2017) |
GTIN | 4017918975036 |
Weight per piece (including packing) | 574.7 g |
Weight per piece (excluding packing) | 561 g |
Customs tariff number | 85044030 |
Country of origin | CN |
ETIM
ETIM 8.0 | EC002540 |
UNSPSC
UNSPSC 21.0 | 39121000 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 7(a), 7(c)-I |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-25
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
SCIP | 5ed778d8-7afe-488c-bb03-ed259f2a54e0 |
Compatible products
Your advantages
Easy-maintenance connection technology thanks to keyed COMBICON connectors
Remote monitoring of output voltage via switching output